Catalogs
Игольчатые клапаны и клапаны тонкой регулировки — Запасные части и вспомогательное оборудование — Седло для игольчатых клапанов высокого давления Sno-Trik 410, 445, 645, 945
Предлагается широкий выбор запасных деталей и вспомогательных принадлежностей для вашего клапана Swagelok.
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
K-440C-3A-4-1 | - | - | - | - | - | View Product |
SS-410-RS-4F | 316 Stainless Steel | - | - | - | - | View Product |
SS-445-RS-44F | - | - | - | - | - | View Product |
SS-645-RS-64F | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.