カタログ
Pipe Fittings — Couplings — Tees
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
B-4-T | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
B-8-T | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
SS-12-T | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 製品を見る |
SS-16-T | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | 製品を見る |
SS-2-MT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 製品を見る |
SS-2-T | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 製品を見る |
SS-4-MT | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
SS-4-T | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
SS-4-T-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 製品を見る |
SS-6-MT | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | 製品を見る |
SS-6-T | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 製品を見る |
SS-6-T-RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | 製品を見る |
SS-8-MT | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
SS-8-T | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
SS-8-T-RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | 製品を見る |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。