text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector View Product
B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector View Product
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector View Product
SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector View Product
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector View Product
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector View Product
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector View Product
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector View Product
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 스테인리스강 1/8인치 포트코넥터 1/16인치 포트코넥터 View Product
SS-20M1-PC 316 스테인리스강 20mm 스웨즈락 튜브 어댑터 20mm 포트코넥터 View Product
SS-2400-PC 316 스테인리스강 1 1/2인치 스웨즈락 튜브 어댑터 1 1/2인치 포트코넥터 View Product
SS-25M1-PC 316 스테인리스강 25mm 스웨즈락 튜브 어댑터 25mm 포트코넥터 View Product
SS-3M1-PC 316 스테인리스강 3mm 스웨즈락 튜브 어댑터 3mm 포트코넥터 View Product
SS-401-PC 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 포트코넥터 View Product
SS-401-PC-1 316 스테인리스강 1/4인치 포트코넥터 1/16인치 포트코넥터 View Product
SS-401-PC-2 316 스테인리스강 1/4인치 포트코넥터 1/8인치 포트코넥터 View Product
SS-401-PC-6M 316 스테인리스강 1/4인치 포트코넥터 6mm 포트코넥터 View Product
SS-401-PCBLBQ 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 포트코넥터 View Product
SS-501-PC 316 스테인리스강 5/16인치 스웨즈락 튜브 어댑터 5/16인치 포트코넥터 View Product
SS-601-PC 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 포트코넥터 View Product
SS-601-PC-2 316 스테인리스강 3/8인치 포트코넥터 1/8인치 포트코넥터 View Product
SS-601-PC-4 316 스테인리스강 3/8인치 포트코넥터 1/4인치 포트코넥터 View Product
SS-6M1-PC 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 6mm 포트코넥터 View Product
SS-6M1-PC-3M 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 6mm 포트코넥터 View Product
SS-811-PC 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 포트코넥터 View Product
SS-811-PC-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 포트코넥터 View Product
SS-811-PC-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 포트코넥터 View Product
SS-8M1-PC 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 8mm 포트코넥터 View Product
SS-8M1-PC-6M 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 8mm 포트코넥터 View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.