다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈 — Straight Pattern and Multiport
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 26LVV-DPR11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPS6M-C 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 6LVV-DPVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPA111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPBW4-P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPHVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPMR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 6LVV-DPVR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPVR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPC111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPFR4-P-CM 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPL11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPVFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPS4-O 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 6LVV-DPTVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPBW4-P1-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPS4-C 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting -
다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈 — Modular Surface Mount (MSM) with Actuator
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 26LVV-MSM-DP-2-P-C 316L VIM-VAR - - - - -
다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈 — Straight Pattern, Manual Actuation
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 26LVV-DPC233P-C 316L VIM-VAR 1/4 in. Rotatable Male VCR® Metal Gasket Face Seal 1/4 in. Female VCR® Metal Gasket Face Seal 6LVV-DPFR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P1 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P-GR 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPLFR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPMR4-P 316L VIM-VAR 1/4 in. Rotatable Male VCR 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 6LVV-DPS4 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 6LVV-DPS6M 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 6LVV-DPTFR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPVR4-P1 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPBW4-P 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPLVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR
Disponibilité des produits par lieu d’entreposage
Horaires