Swagelok®コーン&スレッド継手
Swagelok®コーン&スレッド継手 IPTシリーズは、さまざまな合金から製造されており、各種最終用途の環境、および中圧/高圧アプリケーション(最高使用圧力:413.4 MPa)において、信頼性の高いパフォーマンスを発揮します。
コーン&スレッド継手を見るコーン&スレッド(C&T)継手による接続は、中圧/高圧下で信頼性の高いパフォーマンスを発揮するものとして、長きにわたって採用されてきました。Swagelokコーン&スレッド継手IPTシリーズの材質は316ステンレス鋼、合金625、合金2507から選ぶことができ、サイズは1/4~1 1/2 インチ、最高使用温度は371°Cです。
Swagelokコーン&スレッド継手 IPTシリーズはNACE MR0175/ISO 15156に準拠しており、耐振接続部品として使用することができます。すべての圧力接続部にウィープ・ホールが標準で付いているため、適切に接続されているかを容易に確認することができます。めす中高圧用C&T継手、アダプター、カップリングには、グランドおよびカラーが付属しています(特に記載がない限り)。
コーン&スレッド継手に関して質問がありますか?
Cone and Thread Fittings Categories
Adapters
Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.
Bulkheads
Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.
Couplings
Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.
Glands and Collars
Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.
High-Pressure Cone and Ferrule Fittings, Sno-Trik
Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.
コーン&スレッド継手のカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
関連資料/コラム記事
The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles
Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.
Case Study: Offshore Oil Operator
Learn how switching from cone and thread to FK series fittings helped an offshore oil platform operator reduce installation time by 80%.