text.skipToContent text.skipToNavigation

밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 3/8인치 암나사 NPT

Part #: SS-QC6-D-6PF

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type 암나사 NPT
CV Maximum 0.5 - 표준 또는 역류 몸체와 체결할 경우
Lubricant 다우 코닝 111
O-Ring Material 탄화플루오르 FKM
Pressure Rating Coupled at Max Temp 250PSIG @ 400°F /17.2BAR @ 204°C
Pressure Rating Coupled at Room Temp 1500PSIG @ 70°F /103BAR @ 21°C
Pressure Rating Uncoupled at Room Temp 250PSIG @ 70°F /17.2BAR @ 21°C
Pressure/Temp Rating (Coupling and Uncoupling) 250PSIG @ 70°F /17.2BAR @ 21°C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 3/8인치 암나사 NPT

Part #: SS-QC6-D-6PF
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-D-6PF — 밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 3/8인치 암나사 NPT

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 3/8인치
Connection 1 Type 암나사 NPT
CV Maximum 0.5 - 표준 또는 역류 몸체와 체결할 경우
Lubricant 다우 코닝 111
O-Ring Material 탄화플루오르 FKM
Pressure Rating Coupled at Max Temp 250PSIG @ 400°F /17.2BAR @ 204°C
Pressure Rating Coupled at Room Temp 1500PSIG @ 70°F /103BAR @ 21°C
Pressure Rating Uncoupled at Room Temp 250PSIG @ 70°F /17.2BAR @ 21°C
Pressure/Temp Rating (Coupling and Uncoupling) 250PSIG @ 70°F /17.2BAR @ 21°C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-D-4PF Brass 1/4 in. Female NPT - - View Product
B-QC4-D-4PM Brass 1/4 in. Male NPT - - View Product
B-QC4-D-6M0 Brass 6 mm Swagelok® Tube Fitting - - View Product
B-QC6-D-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-D-4PM Brass 1/4 in. Male NPT - - View Product
B-QC6-D-600 Brass 3/8 in. Swagelok® Tube Fitting - - View Product
B-QC6-D-6PM Brass 3/8 in. Male NPT - - View Product
B-QC8-D-810 Brass 1/2 in. Swagelok® Tube Fitting - - View Product
B-QC8-D-8PF Brass 1/2 in. Female NPT - - View Product
B-QC8-D-8PM Brass 1/2 in. Male NPT - - View Product
SS-QC4-D-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-QC4-D-2PM 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-QC4-D-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PFKZ 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-4PMKZ 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-D-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC4-D-6M0K1 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-D-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-D-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC6-D-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC6-D-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-6PM 316 스테인리스강 3/8인치 수나사 NPT - - View Product
SS-QC6-DC-6HC 316 스테인리스강 3/8인치 호스 코넥터 - - View Product
SS-QC8-D-12M0 316 스테인리스강 12mm Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-810 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-810K1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-8MT 316 스테인리스강 1/2인치 수나사 ISO 경사나사 - - View Product
SS-QC8-D-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QC8-D-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.