システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Carbon Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Buna Inner Ring
Log in or Register to view price
Catalogs
Gaskets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | Carbon Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Flow Restrictor | No |
Gasket Size | 1/2 in. |
Inner Ring | Buna Inner Ring |
eClass (4.1) | 23070101 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 23071500 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31181500 |
UNSPSC (10.0) | 31181503 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 31401704 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
CU-12-RP-2 | Copper | - | - | - | - | View Product |
CU-16-RP-2 | Copper | - | - | - | - | View Product |
CU-2-RP-2 | Copper | - | - | - | - | View Product |
CU-4-RG-2 | Copper | - | - | - | - | View Product |
CU-4-RP-2 | Copper | - | - | - | - | View Product |
CU-6-RG-2 | Copper | - | - | - | - | View Product |
CU-6-RP-2 | Copper | - | - | - | - | View Product |
CU-8-RG-2 | Copper | - | - | - | - | View Product |
CU-8-RP-2 | Copper | - | - | - | - | View Product |
NI-4-RG-2 | Nickel | - | - | - | - | View Product |
NI-8-RG-2 | Nickel | - | - | - | - | View Product |
S-12-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-16-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-2-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-2-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-4-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-4-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-4-RSD-2V | Carbon Steel | - | - | - | - | View Product |
S-6-RS-2B | Carbon Steel | - | - | - | - | View Product |
S-6-RS-2V | Carbon Steel | - | - | - | - | View Product |
S-8-RS-2V | Carbon Steel | - | - | - | - | View Product |
SS-12-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-12-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-12-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-2-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
T-4-RJ-2 | PTFE | - | - | - | - | View Product |
T-6-RJ-2 | PTFE | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。