|
Clapet anti-retour série IPT en acier inoxydable 316, raccordement 1/2 po, clapet à bille, 1035 bar (15 000 psi)
Réf. pièce : CV8NFB15
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Pression fixeEmpêchez les retours de fluide dans des applications générales ou haute pureté, avec les clapets anti-retour Swagelok aux pressions de tarage fixes ou réglables adaptées à votre utilisation. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Clapet anti-retour série IPT en acier inoxydable 316, raccordement 1/2 po, clapet à bille, 1035 bar (15 000 psi)
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Pression fixe
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Spécifications
CV8NFB15 — Clapet anti-retour série IPT en acier inoxydable 316, raccordement 1/2 po, clapet à bille, 1035 bar (15 000 psi)
| Attribut | Valeur |
|---|---|
| Matériau du corps | Acier inoxydable 316 |
| Dimension du raccordement 1 | 1/2 po |
| Type du raccordement 1 | Filetage NPT femelle |
| Dimension du raccordement 2 | 1/2 po |
| Type du raccordement 2 | Filetage NPT femelle |
| Cv maximal | 1.9 |
| Matériau des joints toriques | Élastomère fluorocarboné FKM |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 23070000 |
| eClass (6.1) | 23070000 |
| eClass (10.1) | 23070000 |
| UNSPSC (4.03) | 40141618 |
| UNSPSC (10.0) | 40141618 |
| UNSPSC (11.0501) | 40141618 |
| UNSPSC (13.0601) | 40141618 |
| UNSPSC (15.1) | 40141618 |
| UNSPSC (17.1001) | 40141618 |
Ressources
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
