text.skipToContent text.skipToNavigation

Nickel VCR Face Seal Fitting, 1/8 in. Unplated Gasket, Non-Retained Style

Part #: NI-2-VCR-2-VS

Specifications

Attribute Value
Body Material Nickel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature Unplated Nickel
Flow Restrictor No
Gasket Size 1/8 in.
eClass (4.1) 37030708
eClass (5.1.4) 37920191
eClass (6.0) 23071500
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 31401704
Gaskets

Metal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Nickel VCR Face Seal Fitting, 1/8 in. Unplated Gasket, Non-Retained Style

Part #: NI-2-VCR-2-VS
View Catalog

Add To Favorites

Catalogs

Gaskets
Metal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications.

Specifications

NI-2-VCR-2-VS — Nickel VCR Face Seal Fitting, 1/8 in. Unplated Gasket, Non-Retained Style

Attribute Value
Body Material Nickel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Feature Unplated Nickel
Flow Restrictor No
Gasket Size 1/8 in.
eClass (4.1) 37030708
eClass (5.1.4) 37920191
eClass (6.0) 23071500
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 31401704
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
CU-12-VCR-2 Copper - - - - View Product
CU-16-VCR-2 Copper - - - - View Product
CU-2-VCR-2 Copper - - - - View Product
CU-4-VCR-2 Copper - - - - View Product
CU-4-VCR-2-GR Copper - - - - View Product
CU-8-VCR-2 Copper - - - - View Product
CU-8-VCR-2-GR Copper - - - - View Product
NI-12-VCR-2 Nickel - - - - View Product
NI-12-VCR-2-GR Nickel - - - - View Product
NI-12-VCR-2-GR-VS Nickel - - - - View Product
NI-12-VCR-2-VS Nickel - - - - View Product
NI-16-VCR-2 Nickel - - - - View Product
NI-16-VCR-2-GR Nickel - - - - View Product
NI-16-VCR-2-GR-VS Nickel - - - - View Product
NI-2-VCR-2 Nickel - - - - View Product
NI-4-VCR-2 Nickel - - - - View Product
NI-4-VCR-2-BL Nickel - - - - View Product
NI-4-VCR-2-GR Nickel - - - - View Product
NI-4-VCR-2-GR-VS Nickel - - - - View Product
NI-4-VCR-2-GR-VS-BL Nickel - - - - View Product
NI-4-VCR-2-VS Nickel - - - - View Product
NI-4-VCR-2-VS-BL Nickel - - - - View Product
NI-4-VCR-2-ZCT-VS Nickel - - - - View Product
NI-4-VCR-2-ZC-VS Nickel - - - - View Product
NI-8-VCR-2 Nickel - - - - View Product
NI-8-VCR-2-GR Nickel - - - - View Product
NI-8-VCR-2-GR-VS Nickel - - - - View Product
NI-8-VCR-2-VS Nickel - - - - View Product
NI-8-VCR-2-VS-BL Nickel - - - - View Product
NI-8-VCR-2-ZC-VS Nickel - - - - View Product
SS-10-VCR-2 316L Stainless Steel - - - - View Product
SS-12-VCR-2 316L Stainless Steel - - - - View Product
SS-12-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-12-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-12-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-16-VCR-2 316L Stainless Steel - - - - View Product
SS-16-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-16-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-16-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-2-VCR-2 316L Stainless Steel - - - - View Product
SS-2-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2 316L Stainless Steel - - - - View Product
SS-4-VCR-2-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-GR-VS-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-KN-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-MR-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-VS-BL 316L Stainless Steel - - - - View Product
SS-4-VCR-2-ZCT-VS 316L Stainless Steel - - - - View Product
SS-4-VCR-2-ZC-VS 316L Stainless Steel - - - - View Product
SS-8-VCR-2 316L Stainless Steel - - - - View Product
SS-8-VCR-2-BL 316L Stainless Steel - - - - View Product
SS-8-VCR-2-GR 316L Stainless Steel - - - - View Product
SS-8-VCR-2-GR-VS 316L Stainless Steel - - - - View Product
SS-8-VCR-2-VS 316L Stainless Steel - - - - View Product
SS-8-VCR-2-VS-BL 316L Stainless Steel - - - - View Product
SS-8-VCR-2-ZC-VS 316L Stainless Steel - - - - View Product
T-8-VCR-2 PTFE - - - - View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.