|
스테인리스강 계장용 퀵 코넥트 몸체, 0.2Cv, 1/8인치 수나사 NPT
Part #: SS-QC4-B-2PM
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
스테인리스강 계장용 퀵 코넥트 몸체, 0.2Cv, 1/8인치 수나사 NPT
Log in or Register to view price
Catalogs
Bodies
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
SS-QC4-B-2PM — 스테인리스강 계장용 퀵 코넥트 몸체, 0.2Cv, 1/8인치 수나사 NPT
| Attribute | Value |
|---|---|
| Air Inclusion | 0.3 cm3 |
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Male NPT |
| CV Maximum | 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QC4 |
| Spillage | 0.3 cm3 |
| Testing | 0.3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B-2PF | Brass | 1/8 in. | Female NPT | - | - | View Product |
| B-QC4-B-2PM | Brass | 1/8 in. | Male NPT | - | - | View Product |
| B-QC4-B-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-B-4MT | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| B-QC4-B-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC4-B-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC4-B-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC6-B-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC6-B-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B-6PF | Brass | 3/8 in. | Female NPT | - | - | View Product |
| B-QC6-B-6PM | Brass | 3/8 in. | Male NPT | - | - | View Product |
| B-QC8-B-810 | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC8-B-8PF | Brass | 1/2 in. | Female NPT | - | - | View Product |
| B-QC8-B-8PM | Brass | 1/2 in. | Male NPT | - | - | View Product |
| SS-QC4-B-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | View Product |
| SS-QC4-B-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400IS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-400-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B-4FT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | - | - | View Product |
| SS-QC4-B-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC4-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFEP | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFJA | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFK1 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFK2 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFK3 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFK4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PFK5 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMEP | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK1 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK3 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMK5 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PMKR | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-4PM-SC11 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-B-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC6-B-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC6-B-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600IS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600K1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600K2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-600K3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B-6MT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC6-B-6PF | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | View Product |
| SS-QC6-B-6PM | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC6-B-6PMIS | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
| SS-QC8-B-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-810K5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B-8FT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | - | - | View Product |
| SS-QC8-B-8MT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC8-B-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
| SS-QC8-B-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
