|
Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok Tube Fitting, NPS 1 in., Class 150
Part #: SS-1210-F16-150
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsFlanges meet ASME, DIN EN, and JIS standards across various sizes and pressure classes. Wrench flats used for easy fitting assembly and gaugeability on installation. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok Tube Fitting, NPS 1 in., Class 150
Log in or Register to view price
Catalogs
Straights
Features: Threadless, weldless transition from flanged piping systems to tubing systems; Flange types meet ASME, DIN, EN, and JIS standards; One-piece integrally machined forged body; Available with Swagelok® tube fitting end connections up to 50 mm and 2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
SS-1210-F16-150 — Stainless Steel ANSI Flange Adapter, 3/4 in. Swagelok Tube Fitting, NPS 1 in., Class 150
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | NPS 1 in. |
| Connection 2 Type | ANSI Flange, Class 150 |
| Flow Restrictor | No |
| eClass (4.1) | 37020230 |
| eClass (5.1.4) | 37020205 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141710 |
| UNSPSC (10.0) | 40142404 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40173103 |
| UNSPSC (17.1001) | 40173103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-10M0-F8-150 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-1210-F12-150 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | View Product |
| SS-1210-F12-300 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | View Product |
| SS-1210-F12-600 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
| SS-12M0-F12-600 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
| SS-12M0-F32-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
| SS-12M0-F32-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 300 | View Product |
| SS-12M0-F8-150 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-12M0-F8-300 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
| SS-1610-F16-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
| SS-1610-F16-300 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | View Product |
| SS-1610-F16-600 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | View Product |
| SS-1610-F32-150 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
| SS-600-F8-150 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-600-F8-300 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F12-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F12-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F12-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 3/4 in. | ANSI Flange, Class 600 | View Product |
| SS-810-F16-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F16-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F16-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1 in. | ANSI Flange, Class 600 | View Product |
| SS-810-F32-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 2 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F8-150 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 150 | View Product |
| SS-810-F8-300 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 300 | View Product |
| SS-810-F8-600 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | NPS 1/2 in. | ANSI Flange, Class 600 | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
