|
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT
부품 번호: SS-4FK0-1-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
StraightsBulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime. 로그인 또는 회원가입하여 가격 보기 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
Straights
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
사양
SS-4FK0-1-4 — 316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Swagelok® Medium-Pressure Tube Fitting |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Male NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183110 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-4FK0-1-4MP | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male Medium-Pressure Cone and Thread | 제품 보기 |
| SS-4FK0-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| SS-6FK0-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| SS-6FK0-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Male NPT | 제품 보기 |
| SS-6FK0-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| SS-6FK0-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-8FK0-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
