|
스테인리스강 스웨즈락 튜브 피팅, 수나사 코넥터, 8mm 튜브 OD x 1/4인치 수나사 ISO 평행 나사, 직선형 턱
Art.-Nr.: SS-8M0-1-4RS
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Gerade AusführungenDie Rohrverschraubung mit Außengewinde bietet eine sichere Verbindung zwischen Rohrleitung und Gewindeanschlüssen – ideal für kritische Fluidsystemanwendungen. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 스웨즈락 튜브 피팅, 수나사 코넥터, 8mm 튜브 OD x 1/4인치 수나사 ISO 평행 나사, 직선형 턱
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade Ausführungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-8M0-1-4RS — 스테인리스강 스웨즈락 튜브 피팅, 수나사 코넥터, 8mm 튜브 OD x 1/4인치 수나사 ISO 평행 나사, 직선형 턱
| Attribute | Wert |
|---|---|
| Körperwerkstoff | 316 스테인리스강 |
| durchgebohrt | Nein |
| Reinigungsverfahren | 표준 세정 및 포장(SC-10) |
| Größe Verbindung 1 | 8mm |
| Typ Verbindung 1 | Swagelok® 튜브 피팅 |
| Größe Verbindung 2 | 1/4인치 |
| Typ Verbindung 2 | 수나사 ISO 평행나사, 직선형 턱 |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37030703 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 2507-1210-1-12-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| 2507-1210-1-8-SG2 | Super Duplex Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-400-1-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-400-1-8-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-400-2-4-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-400-3-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| 2507-600-1-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-600-1-6MP-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Cone and Thread | Produkt anzeigen |
| 2507-600-1-6-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| 2507-600-1-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-600-2-4-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-600-2-8-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-4-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-6-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 2507-810-1-9MP-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 9/16 in. | Male Cone and Thread | Produkt anzeigen |
| 2507-810-2-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 6MO-400-1-4 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 6MO-600-1-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 6MO-600-1-8 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 6MO-810-1-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| 6MO-810-1-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| 825-400-1-6BT | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-100-1-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| B-1010-1-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1010-1-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| B-1010-1-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-1010-1-8RT | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-10M0-1-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| B-10M0-1-4RS | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-10M0-1-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-10M0-1-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-10M0-1-8RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1210-1-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1210-1-12RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1210-1-16 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-1210-1-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-1210-1-8RT | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-12M0-1-6RS | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-12M0-1-6RT | Brass | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-12M0-1-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-12M0-1-8RS | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| B-12M0-1-8RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1410-1-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1410-1-16 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-1410-1-8 | Brass | 7/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-15M0-1-8RT | Brass | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1610-1-12 | Brass | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1610-1-16 | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-1610-1-16RT | Brass | 1 in. | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| B-1610-1-8 | Brass | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| B-1810-1-12 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| B-1810-1-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| B-18M0-1-8RT | 황동 | 18mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-200-1-2 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-200-1-2BT | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-200-1-2RS | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| B-200-1-2RT | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-200-1-2ST | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| B-200-1-4 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-200-1-OR | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| B-300-1-2 | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-300-1-2BT | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-300-1-4BT | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-3M0-1-2RT | 황동 | 3mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-400-1-1 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Produkt anzeigen |
| B-400-1-2 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-400-1-2RT | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-400-1-4 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-400-1-4BT | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-400-1-4RS | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| B-400-1-4RT | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-400-1-4ST | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| B-400-1-6 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| B-400-1-8 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| B-400-1-OR | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| B-600-1-12 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| B-600-1-2 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-600-1-4 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-600-1-4RT | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-600-1-6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| B-600-1-6RT | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-600-1-6ST | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| B-600-1-8 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| B-600-1-8RT | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-600-1-OR | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| B-6M0-1-2 | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-6M0-1-2RS | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| B-6M0-1-2RT | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-6M0-1-4 | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-6M0-1-4RT | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-810-1-12 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| B-810-1-16 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| B-810-1-2 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| B-810-1-4 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-810-1-6 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| B-810-1-6RT | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-810-1-8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| B-810-1-8RT | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-8M0-1-2RT | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-8M0-1-4 | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| B-8M0-1-4RS | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| B-8M0-1-4RT | 황동 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| B-8M0-1-6RT | 황동 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| HC-200-1-2 | 합금 C-276 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| HC-400-1-2 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| HC-400-1-4 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| HC-400-1-8 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| HC-600-1-4 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| HC-600-1-6 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| HC-600-1-8 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| HC-810-1-12 | C-276 합금 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| HC-810-1-4 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| HC-810-1-6 | Alloy C-276 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| HC-810-1-8 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| M-1210-1-12 | 400/R-405 합금 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| M-400-1-2 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| M-400-1-4 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| M-400-1-4BT | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| M-400-1-8 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| M-600-1-4 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| M-600-1-6 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| M-600-1-8 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| M-810-1-12 | 합금 400/R-405 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| M-810-1-4 | 합금 400/R-405 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| M-810-1-8 | 합금 400/R-405 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| PFA-220-1-2 | PFA | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| PFA-420-1-2 | PFA | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| PFA-420-1-4 | PFA | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| PFA-620-1-4 | PFA | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| PFA-620-1-6 | PFA | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| PFA-820-1-8 | PFA | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| S-10M0-1-4RT | 탄소강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| S-1210-1-12 | 탄소강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| S-1210-1-8 | 탄소강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| S-12M0-1-8RP | 탄소강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| S-1610-1-16 | 탄소강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| S-2000-1-20 | 탄소강 | 1 1/4인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | Produkt anzeigen |
| S-2400-1-24 | 탄소강 | 1 1/2인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 NPT | Produkt anzeigen |
| S-400-1-2 | 탄소강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| S-400-1-4 | 탄소강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| S-400-1-4ST | 탄소강 | 1/4인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| S-600-1-2 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| S-600-1-4 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| S-600-1-6 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| S-600-1-8 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| S-810-1-12 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| S-810-1-4 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| S-810-1-8 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-1 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-1BT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-2 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-2BT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-2RS | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-100-1-2RT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-100-1-2RTBT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-100-1-4 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-4BT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-100-1-OR | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 5/16-24인치 | 수나사 O-Seal SAE/MS 평행나사 | Produkt anzeigen |
| SS-1010-1-10ST | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1010-1-12 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1010-1-12BT | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1010-1-4 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1010-1-6 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-1010-1-8 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-1010-1-8BT | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-1010-1-8RS | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1010-1-8RT | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-1010-1-8ST | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1010-1-8W | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-10M0-1-12 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-12RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-10M0-1-2 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-2RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-10M0-1-2RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-10M0-1-4 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-4RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-10M0-1-4RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-10M0-1-4RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-10M0-1-4W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-10M0-1-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-6BT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-6RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-10M0-1-6RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-10M0-1-6RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-10M0-1-6ST | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 9/16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-10M0-1-6W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-10M0-1-8 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-8BT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-10M0-1-8RP | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-10M0-1-8RS | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-10M0-1-8RT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-10M0-1-8RTBT | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-10M0-1-8ST | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-10M0-1-8W | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-10M0-2-8ST | 316 스테인리스강 | 10 mm | 스웨즈락® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1210-1-10ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 7/8-14인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1210-1-12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-12-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-12BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-12RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-1210-1-12RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1210-1-12RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-1210-1-12SC11 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-12ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1210-1-12W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-1210-1-16 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-16BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-16RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1210-1-16RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-1210-1-16ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1210-1-4 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-8 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-8-52167 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-1210-1-8RP | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-1210-1-8RS | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1210-1-8RT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-1210-1-8ST | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1210-1-8W | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-1210-1-OR | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 O-Seal SAE/MS 평행나사 | Produkt anzeigen |
| SS-12M0-1-12 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-12RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-12M0-1-12RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-12M0-1-12RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-12M0-1-12W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-12M0-1-16 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-16RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-12M0-1-2 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-2RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-12M0-1-4 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-4RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-12M0-1-4RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-12M0-1-4RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-12M0-1-4W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-12M0-1-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-6RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-12M0-1-6RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-12M0-1-6RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-12M0-1-6ST | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 9/16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-12M0-1-6W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-12M0-1-8 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-8BT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-12M0-1-8RP | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-12M0-1-8RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-12M0-1-8RSBT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-12M0-1-8RT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-12M0-1-8ST | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-12M0-1-8W | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-12M0-1-8WBT | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-12M0-1-M16X1.5RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 16mm | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-12M0-1-M18X1.5RS | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | M18 x 1.5 | 수나사 미터나사 | Produkt anzeigen |
| SS-1410-1-12 | 316 스테인리스강 | 7/8인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-14M0-1-4 | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-14M0-1-8 | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-14M0-1-8RS | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-15M0-1-6RS | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-15M0-1-8 | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-15M0-1-8RP | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-15M0-1-8RS | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-15M0-1-8RT | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-15M0-1-8W | 316 스테인리스강 | 15mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-1610-1-12 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1610-1-12RS | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1610-1-12RT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-1610-1-12ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1610-1-16 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-1610-1-16BT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-1610-1-16RP | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-1610-1-16RS | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1610-1-16RT | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-1610-1-16ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1610-1-16W | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-1610-1-20 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-1610-1-20ST | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/8-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-1610-1-24 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-1610-1-8 | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-1610-1-8RS | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-1610-1-OR | 316 스테인리스강 | 1인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-16M0-1-12 | 316 스테인리스강 | 16mm | Swagelok® 튜브 피팅 | 3/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-16M0-1-12RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-16M0-1-12RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-16M0-1-4RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-16M0-1-6 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-16M0-1-6RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-16M0-1-6RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-16M0-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-16M0-1-8RP | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-16M0-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-16M0-1-8RT | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-16M0-1-8W | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-18M0-1-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-18M0-1-12RP | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-18M0-1-12RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-18M0-1-12RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-18M0-1-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-18M0-1-8RP | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-18M0-1-8RS | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-18M0-1-8RT | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-18M0-1-8W | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-2000-1-16 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-2000-1-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Produkt anzeigen |
| SS-2000-1-20BT | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Produkt anzeigen |
| SS-2000-1-20RS | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-2000-1-20ST | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 5/8-12 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-2000-1-20W | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-2000-6-20AN | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male 37° Flare | Produkt anzeigen |
| SS-200-1-0157 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | Produkt anzeigen |
| SS-200-1-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Produkt anzeigen |
| SS-200-1-1BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Produkt anzeigen |
| SS-200-1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-200-1-2BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-200-1-2-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | Produkt anzeigen |
| SS-200-1-2RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-200-1-2RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-200-1-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-200-1-2RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-200-1-2ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-200-1-2STBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-200-1-2W | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-200-1-2WBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-200-1-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-200-1-4BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-200-1-4RP | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-200-1-4RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-200-1-4RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-200-1-4RTBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-200-1-4ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-200-1-6 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-200-1-6BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-200-1-6RS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-200-1-6ST | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-200-1-8 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-200-1-8BT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-200-1-OR | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | Produkt anzeigen |
| SS-200-1-ORAS | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | Produkt anzeigen |
| SS-200-1-ORBT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male O-Seal SAE/MS Straight Thread | Produkt anzeigen |
| SS-20M0-1-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-20M0-1-12RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-20M0-1-12RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-20M0-1-12RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-20M0-1-16 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-20M0-1-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-20M0-1-8RP | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-20M0-1-8RS | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-20M0-1-8RT | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-22M0-1-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-22M0-1-12RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-22M0-1-12RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-22M0-1-16 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-22M0-1-16RS | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-22M0-1-16RT | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-2400-1-16 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-2400-1-20 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/4 in. | Male NPT | Produkt anzeigen |
| SS-2400-1-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male NPT | Produkt anzeigen |
| SS-2400-1-24RS | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-2400-1-24RT | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-2400-1-24ST | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 7/8-12 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-2400-1-24W | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-25M0-1-12 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-25M0-1-12RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-25M0-1-12RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-25M0-1-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-25M0-1-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-25M0-1-16RS | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-25M0-1-16RT | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-25M0-1-16W | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Male Pipe Weld | Produkt anzeigen |
| SS-25M0-1-8 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-28M0-1-16 | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-28M0-1-16RS | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-28M0-1-16RT | 316 Stainless Steel | 28 mm | Swagelok® Tube Fitting | 1 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-300-1-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-300-1-2BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-300-1-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-300-1-4BT | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-300-1-OR | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-3200-1-32 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Male NPT | Produkt anzeigen |
| SS-3M0-1-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-3M0-1-2BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-3M0-1-2RP | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-3M0-1-2RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-3M0-1-2RSBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-3M0-1-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-3M0-1-2RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-3M0-1-2W | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-3M0-1-2WBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-3M0-1-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-3M0-1-4BT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-3M0-1-4RS | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-3M0-1-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-3M0-1-4RTBT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-400-1-0256 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | #10-32 | Male Thread | Produkt anzeigen |
| SS-400-1-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Male NPT | Produkt anzeigen |
| SS-400-1-10ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-400-1-12BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-400-1-16 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-400-1-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-400-1-2BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-400-1-2-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male O-Seal NPT | Produkt anzeigen |
| SS-400-1-2RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-400-1-2RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-400-1-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-400-1-2SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-400-1-2ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 5/16-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-400-1-3ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8-24 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-400-1-4BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-400-1-4JA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-400-1-4-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | Produkt anzeigen |
| SS-400-1-4RP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-400-1-4RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-400-1-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-400-1-4RTBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-400-1-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-400-1-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-4STBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-4STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-400-1-4WBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-400-1-5ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-400-1-6BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-400-1-6RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-400-1-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-400-1-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-6STDE | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-400-1-8BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-400-1-8RS | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-400-1-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-400-1-8ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-8W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-400-1L-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-OR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-400-1-ORBT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-402-1 | 316 Stainless Steel | 1/4 in. | Female Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-4M0-1-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-4M0-1-2BT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-4M0-1-2RP | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-4M0-1-2RS | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-4M0-1-2RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-4M0-1-2W | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-4M0-1-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4M0-1-4RT | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-500-1-2 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-500-1-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-500-1-4BT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-500-1-4RT | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-500-1-5ST | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-500-1-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-500-1-OR | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/2-20 in. | Male O-Seal SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-10ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/8-14 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-600-1-12BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-600-1-12RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-600-1-12ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 1/16-12 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-12W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-600-1-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-600-1-16BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-600-1-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-600-1-2RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-600-1-2RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-600-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-600-1-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-600-1-4-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male O-Seal NPT | Produkt anzeigen |
| SS-600-1-4RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-600-1-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-600-1-4ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-4W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-600-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-600-1-6BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-600-1-6MP | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | 59 Degree Taper | Produkt anzeigen |
| SS-600-1-6RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-600-1-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-600-1-6RTBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-600-1-6ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-6STDE | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-6W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-600-1-6WBT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-600-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-600-1-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-600-1-8RS | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-600-1-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-600-1-8ST | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-1-8W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male Pipe Weld | Produkt anzeigen |
| SS-600-1-OR | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male O-Seal SAE/MS Straight Thread | Produkt anzeigen |
| SS-600-9-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-602-1 | 316 Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | Produkt anzeigen |
| SS-6M0-1-0046 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | M5 x 0.8 | Male Metric Thread | Produkt anzeigen |
| SS-6M0-1-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-2BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-1-2RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-6M0-1-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-1-2RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-1-2W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-6M0-1-2WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | Produkt anzeigen |
| SS-6M0-1-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-4BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-1-4RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-6M0-1-4RSBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-1-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-1-4RTBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-1-4W | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-6M0-1-4WBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | Produkt anzeigen |
| SS-6M0-1-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-6RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-1-6RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-6M0-1-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-1-6ST | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-6M0-1-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-8BT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-6M0-1-8RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-1-8RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | Produkt anzeigen |
| SS-6M0-1-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-1-M10X1.0RS | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Male ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-1-M12X1.0RS | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | M12 x 1,0 | Filetage métrique mâle | Produkt anzeigen |
| SS-810-1-10ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 7/8-14 po | Filetage cylindrique SAE/MS mâle | Produkt anzeigen |
| SS-810-1-12 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Produkt anzeigen |
| SS-810-1-12BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | Produkt anzeigen |
| SS-810-1-12RS | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | Produkt anzeigen |
| SS-810-1-12RT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage conique ISO mâle | Produkt anzeigen |
| SS-810-1-12ST | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | Produkt anzeigen |
| SS-810-1-12W | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/4 po | Embout à souder mâle | Produkt anzeigen |
| SS-810-1-16 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-16BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-16ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1 5/16-12인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-16W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-2 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-4 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-4RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-810-1-4RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-4SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-4ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-6 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-6BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-6RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-810-1-6RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-810-1-6RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-6ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-6W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8-49485 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8-50553 | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8-52166 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8-52167 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8BT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 O-Seal NPT | Produkt anzeigen |
| SS-810-1-8RP | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-810-1-8RS | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-810-1-8RT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-8RTBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-810-1-8SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-810-1-8ST | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-8STWD | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-810-1-8W | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-8WBT | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-810-1-OR | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | Produkt anzeigen |
| SS-812-1 | 316 스테인리스강 | 1/2인치 | Female Swagelok® 튜브 피팅 | - | - | Produkt anzeigen |
| SS-8M0-1-2 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-2RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-8M0-1-2RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-8M0-1-2RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-2W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/8인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-8M0-1-4 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-4BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-4RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-8M0-1-4RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-4RTBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-4W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-8M0-1-4WBT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/4인치 | Male 파이프 용접 | Produkt anzeigen |
| SS-8M0-1-6 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-6RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-8M0-1-6RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-8M0-1-6RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 3/8인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-8 | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-8BT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
| SS-8M0-1-8RP | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사 | Produkt anzeigen |
| SS-8M0-1-8RS | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 평행나사, 직선형 턱 | Produkt anzeigen |
| SS-8M0-1-8RT | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 ISO 경사나사 | Produkt anzeigen |
| SS-8M0-1-8W | 316 스테인리스강 | 8mm | Swagelok® 튜브 피팅 | 1/2인치 | Male 파이프 용접 | Produkt anzeigen |
| T-400-1-2 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/8인치 | 수나사 NPT | Produkt anzeigen |
| T-400-1-4 | PTFE | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | 수나사 NPT | Produkt anzeigen |
| TI-810-1-8 | 티타늄 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | 수나사 NPT | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
