text.skipToContent text.skipToNavigation

Brass Toggle Valve, 1/4 in. MNPT

型番: B-1GM4

仕様

属性
Körperwerkstoff 황동
Reinigungsverfahren 표준 세정 및 포장(SC-10)
Größe Verbindung 1 1/4인치
Typ Verbindung 1 수나사 NPT
Größe Verbindung 2 1/4인치
Typ Verbindung 2 수나사 NPT
Maximaler Cv 0.2
Griffart 나일론 토글
Maximale Temperatur °F (°C) 200 (93)
Max. Temperatur-Druckeinsatzbereich 200°F @ 300PSIG /93°C @ 20.6BAR
Minimum-Temperatur °F (°C) -20 (-28)
Spindelspitzenwerkstoff PTFE
Spindeltyp 소프트 시트 PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Gerade, Manuelle Betätigung

Mit dem Kipphebelventil ist das Ein- und Ausschalten einfach und rasch

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

Brass Toggle Valve, 1/4 in. MNPT

型番: B-1GM4
カタログを見る

お気に入りに追加する

カタログ

Gerade, Manuelle Betätigung
Mit dem Kipphebelventil ist das Ein- und Ausschalten einfach und rasch

仕様

B-1GM4 — Brass Toggle Valve, 1/4 in. MNPT

属性
Körperwerkstoff 황동
Reinigungsverfahren 표준 세정 및 포장(SC-10)
Größe Verbindung 1 1/4인치
Typ Verbindung 1 수나사 NPT
Größe Verbindung 2 1/4인치
Typ Verbindung 2 수나사 NPT
Maximaler Cv 0.2
Griffart 나일론 토글
Maximale Temperatur °F (°C) 200 (93)
Max. Temperatur-Druckeinsatzbereich 200°F @ 300PSIG /93°C @ 20.6BAR
Minimum-Temperatur °F (°C) -20 (-28)
Spindelspitzenwerkstoff PTFE
Spindeltyp 소프트 시트 PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
B-1GF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT 製品を見る
B-1GF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
B-1GS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
B-OGS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-1GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
SS-1GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-1GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-1GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-1GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-OGS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。