text.skipToContent text.skipToNavigation

316L VAR VCR Face Seal Fitting, Long Tube Butt Weld Gland, 1/8 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Part #: 6LV-2-VCR-3-2TB7P

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/8 in.
Connection 1 Type VCR® Metal Gasket Face Seal Gland
Connection 2 Size 1/8 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Long Glands

Long gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR VCR Face Seal Fitting, Long Tube Butt Weld Gland, 1/8 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Part #: 6LV-2-VCR-3-2TB7P
View Catalog

Add To Favorites

Catalogs

Long Glands
Long gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments.

Specifications

6LV-2-VCR-3-2TB7P — 316L VAR VCR Face Seal Fitting, Long Tube Butt Weld Gland, 1/8 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/8 in.
Connection 1 Type VCR® Metal Gasket Face Seal Gland
Connection 2 Size 1/8 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3A 316L Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Automatic Tube Butt Weld View Product
316L-8-VCR-3A 316L Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Automatic Tube Butt Weld View Product
6LV-12-VCR-3-12TB7 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-12-VCR-3-12TB7P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-16-VCR-3-16TB7 316L VAR 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Tube Butt Weld View Product
6LV-16-VCR-3-16TB7P 316L VAR 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Tube Butt Weld View Product
6LV-2-VCR-3-2TB7 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3-02205 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-02205P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-2TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB2 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB2P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB2P-B25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB3 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB3P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-4TB7P-B25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3-6MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Tube Butt Weld View Product
6LV-4-VCR-3-8MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 8 mm Tube Butt Weld View Product
6LV-8-VCR-3-12MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 12 mm Tube Butt Weld View Product
6LV-8-VCR-3-4TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3-4TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-6TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB3 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB3P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3-8TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
HC22-4-VCR-3-4TB2 Alloy C-22 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
HC22-4-VCR-3-4TB7 Alloy C-22 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.