|
316L VAR VCR Fitting, Long Tube Butt Weld Gland, 1/4 in. VCR x 1/4 x 0.035 in. TBW, 0.36 in. (9.1 mm) Ext, SC-01 Cleaned
Part #: 6LV-4-VCR-3-02205P
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Long GlandsLong gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
316L VAR VCR Fitting, Long Tube Butt Weld Gland, 1/4 in. VCR x 1/4 x 0.035 in. TBW, 0.36 in. (9.1 mm) Ext, SC-01 Cleaned
Log in or Register to view price
Catalogs
Long Glands
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
6LV-4-VCR-3-02205P — 316L VAR VCR Fitting, Long Tube Butt Weld Gland, 1/4 in. VCR x 1/4 x 0.035 in. TBW, 0.36 in. (9.1 mm) Ext, SC-01 Cleaned
| Attribute | Value |
|---|---|
| Body Material | 316L VAR |
| Cleaning Process | 초고순도 공정 사양(SC-01) |
| Connection 1 Size | 1/4인치 |
| Connection 1 Type | VCR® 메탈 가스켓 면 밀폐 그랜드 |
| Connection 2 Size | 1/4인치 |
| Connection 2 Type | 튜브 맞대기 용접 |
| Feature | 전해연마 |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCR-3A | 316L Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | View Product |
| 316L-8-VCR-3A | 316L Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | View Product |
| 6LV-12-VCR-3-12TB7 | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | View Product |
| 6LV-12-VCR-3-12TB7P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | View Product |
| 6LV-16-VCR-3-16TB7 | 316L VAR | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Butt Weld | View Product |
| 6LV-16-VCR-3-16TB7P | 316L VAR | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Butt Weld | View Product |
| 6LV-2-VCR-3-2TB7 | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-2-VCR-3-2TB7P | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-02205 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-2TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB2 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB2P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB2P-B25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB3 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB3P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB7P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-4TB7P-B25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-6MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Tube Butt Weld | View Product |
| 6LV-4-VCR-3-8MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 8 mm | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-12MTB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 12 mm | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-4TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-4TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-6TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-6TB2P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-6TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-6TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-8TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-8TB2P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-8TB3 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-8TB3P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-8TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3-8TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| HC22-4-VCR-3-4TB2 | Alloy C-22 | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| HC22-4-VCR-3-4TB7 | Alloy C-22 | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
