text.skipToContent text.skipToNavigation

밸브가 없는 스테인리스강 계장용 퀵 코넥트 스템, 0.3Cv, 1/4인치 스웨즈락 튜브 피팅, 파란색 키

Part #: SS-QC4-S-400K5

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
Special Sleeve Blue Keyed Sleeve
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

밸브가 없는 스테인리스강 계장용 퀵 코넥트 스템, 0.3Cv, 1/4인치 스웨즈락 튜브 피팅, 파란색 키

Part #: SS-QC4-S-400K5
View Catalog

Add To Favorites

Catalogs

Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-S-400K5 — 밸브가 없는 스테인리스강 계장용 퀵 코넥트 스템, 0.3Cv, 1/4인치 스웨즈락 튜브 피팅, 파란색 키

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
CV Maximum 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body
Lubricant Without lube on any components
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Series QC4
Special Sleeve Blue Keyed Sleeve
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K3 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC4-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QC4-S-6M0 Brass 6 mm Swagelok® Tube Fitting - - View Product
B-QC6-S-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-S-4PM Brass 1/4 in. Male NPT - - View Product
B-QC6-S-600 Brass 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - View Product
SS-QC4-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - View Product
SS-QC4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-S-4PMK2 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-S-6M0 316 ステンレス鋼 6 mm Swagelok®チューブ継手 - - View Product
SS-QC6-S-10M0 316 ステンレス鋼 10 mm Swagelok®チューブ継手 - - View Product
SS-QC6-S-4PF 316 ステンレス鋼 1/4 インチ NPTめねじ - - View Product
SS-QC6-S-4PM 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC6-S-600 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 - - View Product
SS-QC6-S-6PF 316 ステンレス鋼 3/8 インチ NPTめねじ - - View Product
SS-QC6-S-6PM 316 ステンレス鋼 3/8 インチ NPTおねじ - - View Product
SS-QC8-S-12M0 316 ステンレス鋼 12 mm Swagelok®チューブ継手 - - View Product
SS-QC8-S-810 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 - - View Product
SS-QC8-S-8PF 316 ステンレス鋼 1/2 インチ NPTめねじ - - View Product
SS-QC8-S-8PM 316 ステンレス鋼 1/2 インチ NPTおねじ - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.