text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Coupling, 3/8 in. Female NPT

Part #: SS-6-HCG

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020518
eClass (5.1.4) 37020590
eClass (6.0) 22560000
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40172607
UNSPSC (11.0501) 40142315
UNSPSC (13.0601) 40172607
UNSPSC (15.1) 40172607
UNSPSC (17.1001) 40172607
Straights

Delivers a secure, inline connection for pipe systems—ideal for maintaining flow continuity and structural integrity under pressure.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Stainless Steel Pipe Fitting, Hex Coupling, 3/8 in. Female NPT

Part #: SS-6-HCG
View Catalog

Add To Favorites

Catalogs

Straights
Delivers a secure, inline connection for pipe systems—ideal for maintaining flow continuity and structural integrity under pressure.

Specifications

SS-6-HCG — Stainless Steel Pipe Fitting, Hex Coupling, 3/8 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
Connection 2 Size 3/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020518
eClass (5.1.4) 37020590
eClass (6.0) 22560000
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40172607
UNSPSC (11.0501) 40142315
UNSPSC (13.0601) 40172607
UNSPSC (15.1) 40172607
UNSPSC (17.1001) 40172607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-HCG 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-16-HCG 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2-HCG 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-4-HCG 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4-HCG-10K 316 Stainless Steel 1/4 in. Heavy Wall Female NPT 1/4 in. Heavy Wall Female NPT View Product
SS-4-HCG-RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-8-HCG 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-HCG-10K 316 Stainless Steel 1/2 in. Heavy Wall Female NPT 1/2 in. Heavy Wall Female NPT View Product
SS-8-HCG-RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.