text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1/2 in. Tube OD x 1/2 in. Female ISO Parallel Thread

Part #: SS-8-TA-7-8RP

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Female ISO Parallel Thread
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1/2 in. Tube OD x 1/2 in. Female ISO Parallel Thread

Part #: SS-8-TA-7-8RP
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-8-TA-7-8RP — Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1/2 in. Tube OD x 1/2 in. Female ISO Parallel Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Female ISO Parallel Thread
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrleitungsadapter 1/2 Zoll NPT-Außengewinde View Product
B-10-MTA-1-4RS Messing 10 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
B-10-TA-1-8 Messing 5/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
B-12-MTA-1-4RS Messing 12 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
B-12-TA-1-12 Messing 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
B-400-A-4ANF Messing 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Innengewinde 37° View Product
B-4-TA-1-2 Messing 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
B-4-TA-1-4 Messing 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
B-4-TA-7-4 Messing 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
B-4-TA-7-6 Messing 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
B-6-TA-1-4 Messing 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
B-6-TA-7-4 Messing 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
B-8-MTA-1-4RS Messing 8 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
B-8-TA-1-8 Messing 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
B-8-TA-7-6 Messing 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
B-8-TA-7-8 Messing 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
S-6-TA-1-4 Kohlenstoffstahl 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-10-MTA-1-4 Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-10-MTA-1-4RS Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10-MTA-1-4RT Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-10-MTA-1-6 Edelstahl 316 10 mm Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-10-MTA-1-6RS Edelstahl 316 10 mm Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10-MTA-1-6RT Edelstahl 316 10 mm Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-10-MTA-1-8 Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-10-MTA-1-8RS Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-10-MTA-7-4 Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-10-MTA-7-4RG Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10-MTA-7-4RT Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-10-MTA-7-8 Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-10-MTA-7-8RG Edelstahl 316 10 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-10-TA-1-10ST Edelstahl 316 5/8 Zoll Swagelok® Rohrstutzen 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-10-TA-1-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-10-TA-7-8 Edelstahl 316 5/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-1210-A-12ANF Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll 37° AN Rohrkonus View Product
SS-12-MTA-1-4 Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-12-MTA-1-4RS Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-MTA-1-4RT Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-MTA-1-6RS Edelstahl 316 12 mm Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-MTA-1-6RT Edelstahl 316 12 mm Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-MTA-1-8 Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-12-MTA-1-8RS Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-MTA-1-8RT Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-MTA-7-4 Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-12-MTA-7-4RG Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12-MTA-7-8 Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-12-MTA-7-8RG Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12-MTA-7-8RP Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde View Product
SS-12-TA-1-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-12-TA-1-12AN Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll 37° AN-Außengewinde View Product
SS-12-TA-1-12RS Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-TA-1-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-TA-1-12ST Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-12-TA-1-12W Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Winkelanschweißverschraubung View Product
SS-12-TA-1-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Außengewinde View Product
SS-12-TA-1-16ST Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-12-TA-1-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-12-TA-1-8RS Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-TA-7-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde View Product
SS-12-TA-7-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-12-TA-7-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Innengewinde View Product
SS-12-TA-7-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-1610-A-16ANF Edelstahl 316 1 Zoll Vormontierter Swagelok® Rohrstutzen 1 Zoll Innengewinde 37° View Product
SS-16-MTA-1-8 Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-16-MTA-1-8RS Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-16-MTA-7-8RG Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-16-TA-1-12 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-16-TA-1-16 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Außengewinde View Product
SS-16-TA-1-16AN Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll 37° AN-Außengewinde View Product
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread View Product
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread View Product
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT View Product
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld View Product
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread View Product
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN View Product
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 37° AN View Product
SS-6-TA-1-6RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-6ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-6-TA-1-8RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.