Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Flange Adapters — ANSI Flanges — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-1210-F12-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 SS-1210-F16-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-1610-F32-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-810-F12-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 SS-810-F8-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 600 SS-1210-F12-600 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-600-F8-150 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F12-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 SS-810-F12-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-12M0-F32-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-1610-F16-300 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 SS-1610-F16-600 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600 SS-810-F8-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-600-F8-300 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-12M0-F8-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F8-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F16-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-10M0-F8-150 316 Stainless Steel 10 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F32-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-1610-F16-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-1210-F12-300 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 SS-12M0-F32-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 300 SS-810-F16-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600 SS-810-F16-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 SS-12M0-F12-600 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-12M0-F8-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300
Product Availability by Store Location
Hours