Snubber Fittings — Gauge Protectors
Fittings available with these specifications:
- 1/4 to 1/2 in.
- 316 stainless steel, brass
- Adapter, reducing adapter, male NPT to Swagelok tube fitting
- Maximum 2200 psig (151 bar) to 6600 psig (454 bar)
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Snubber Fittings — Gauge Protectors — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-4-SA-EA 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EG 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EW 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-8-SA-EA 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT SS-8-SA-EW 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT
ストアの所在地ごとの製品在庫
時間