text.skipToContent text.skipToNavigation

Трубные фитинги — Редуцирующие переходники — Прямые

Выберите варианты исполнения для конфигурирования изделия, чтобы посмотреть цены или добавить его в корзину.
Очистить все
Очистить все

Каталоги

Трубные фитинги — Редуцирующие переходники — Прямые

Подберите выполненные прецизионным методом фитинги, переходники и другие продукты Swagelok, размеры и материалы изготовления которых подходят для вашей системы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT Просмотр изделия
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT Просмотр изделия
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT Просмотр изделия
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT Просмотр изделия
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT Просмотр изделия
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT Просмотр изделия
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT Просмотр изделия
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT Просмотр изделия
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT Просмотр изделия
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT Просмотр изделия
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT Просмотр изделия
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT Просмотр изделия
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT Просмотр изделия
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT Просмотр изделия
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT Просмотр изделия
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT Просмотр изделия
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT Просмотр изделия
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT Просмотр изделия
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT Просмотр изделия
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT Просмотр изделия
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT Просмотр изделия
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT Просмотр изделия
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT Просмотр изделия
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT Просмотр изделия
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT Просмотр изделия
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT Просмотр изделия
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT Просмотр изделия
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT Просмотр изделия
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT Просмотр изделия
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT Просмотр изделия
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT Просмотр изделия
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT Просмотр изделия
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT Просмотр изделия
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT Просмотр изделия
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread Просмотр изделия
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT Просмотр изделия
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT Просмотр изделия
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT Просмотр изделия
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT Просмотр изделия
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT Просмотр изделия
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT Просмотр изделия
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread Просмотр изделия
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT Просмотр изделия
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT Просмотр изделия
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT Просмотр изделия
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT Просмотр изделия
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT Просмотр изделия
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT Просмотр изделия
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT Просмотр изделия
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT Просмотр изделия
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT Просмотр изделия
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT Просмотр изделия
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT Просмотр изделия
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread Просмотр изделия
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread Просмотр изделия

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.