Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series
Valves available with these specifications:
- 1/4 to 1 in. (6 to 25 mm)
- –20°F (–28°C) to 650°F (343°C)
- 316 stainless steel, carbon steel
- 3660 psig (252 bar) to 6000 psig (413 bar)
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — Straight Pattern
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.문의부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류SS-4GUF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4GUF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-4GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUF8-G 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4GUM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-4GUM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-8GUF12 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-8GUF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT
매장 위치로 구입 가능한 제품 보기
시간