Filters
Filters available with these specifications:
- 1/8 to 1/2 in. (3 to 12 mm)
- –40°F (–40°C) to 900°F (482°C)
- 316 or 316L VAR stainless steel
- 3000 psig (206 bar)
- 30 to 600 std L/min (1 to 21 std ft3/min) maximum flow rate
Your local authorized Swagelok sales and service center may have additional options.
-
Filtros Coalescentes — Filtros Coalescentes
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-FCB Acero inoxidable 316 1/4 pulg. Racor hembra Swagelok® 1/4 pulg. Racor hembra Swagelok® SS-FCE Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra
Product Availability by Store Location
Hours