Catalogs
Back-Pressure Regulators, Spring-Loaded — Back-Pressure Regulators
Maintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators.
Reguladores de presión:
Reductores de presión; Reguladores de contrapresión; Reguladores para cambio de botella; Modelos Vaporizadores
Similar Products
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
---|---|---|---|---|---|---|
KBP1E0A4A5A20000 | Acero inoxidable 316 | 3,4 bar (50 psig) | 0 a 3,4 bar (50 psig) | 1/4 pulg. NPT hembra | A | View Product |
KBP1F0A4A5A20000 | Acero inoxidable 316 | 6,8 bar (100 psig) | 0 a 6,8 bar (100 psig) | 1/4 pulg. NPT hembra | A | View Product |
KBP1F0D4A5A20000 | Acero inoxidable 316 | 6,8 bar (100 psig) | 0 a 6,8 bar (100 psig) | 1/4 pulg. NPT hembra | D | View Product |
KBP1G0A4A5A20000 | Acero inoxidable 316 | 17,2 bar (250 psig) | 0 a 17,2 bar (250 psig) | 1/4 pulg. NPT hembra | A | View Product |
KBP1J0A4A5A20000 | Acero inoxidable 316 | 34,4 bar (500 psig) | 0 a 34,4 bar (500 psig) | 1/4 pulg. NPT hembra | A | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。