Swagelok® Tubing and Tube Accessories
Find reliable tubing options with the material properties needed for your application. Achieve leak-tight performance and make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing.
View Tubing and Tube Accessoriesスウェージロックは、小口径ラインによる信頼性の高い流体の移送を必要とする業界やアプリケーションのニーズに対応するべく、さまざまな材質やタイプのチューブを取り揃えています。一般産業用流体システムのアプリケーションによっては、パイプの代わりにチューブを使用することで、さまざまなメリットを得られますが、高性能な流体システムを構築するにあたって最初に行うべきは、適切なチューブを選定することです。チューブを使用する際のポイント:
- チューブの均一な切断やバリ取りなど、前処理を適切に行うことで、流れの問題や漏れが生じる可能性を回避する
- ベンダーを使用してチューブを適切に曲げることで、チューブの損傷を回避すると共に、接続部の数を最小限に抑える
- 適切にサポートすることで、オペレーション中の振動による問題を回避する
流体システムから最高のパフォーマンスを引き出すべく、スウェージロックは、信頼性の高いチューブ・サポート・システム、チューブ切断ツール、チューブ前処理ツール、チューブ曲げ加工ツール、予備締め付けツールを取り揃えています。このようなツールの重要性につきましては、コラム記事「流体システムのプロが備えておくべき5つの必須ツール」をご参照ください。
メタル・チューブまたはチューブ・アクセサリーに関して質問がありますか?
Tubing and Tube Accessory Categories

Support System
Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.

Swaging Tools
- High-Volume Swaging Units, HVSU Series
- Manual Pre-Swaging Tools
- Multi-Head Swaging Units, MHSU Series

Tube Cutting and Preparation
Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.
チューブ/チューブ・アクセサリーのカタログ
構成部品とその材質、使用圧力、使用温度、オプション、アクセサリーなど、製品に関する詳細情報につきましては、以下の資料をご参照ください。
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5

Swagelokベンチ・トップ式チューブ・ベンダーを使用する
Swagelok®ベンチ・トップ式チューブ・ベンダーを使用すると、各種材質のチューブを繰り返し正確に曲げることができます。小口径の薄肉チューブ、大口径の厚肉チューブなど、チューブを曲げる際は、動画をご覧ください。チューブを曲げる際のヒントやベスト・プラクティスを確認することができます。
チューブ・ベンダーの動画を見る関連資料/コラム記事

システムの漏れを防止するには:チューブの適切な前処理の重要性
チューブ継手を正しく取り付けるには、さまざまな要素を考慮する必要がありますが、最も重要なのは、取り付ける前にチューブに適切な前処理を施すことです。今回は、チューブを正しく取り扱い、適切に切断してバリを除去し、漏れによるコストとリスクの上昇を抑える方法を紹介します。

導入事例:人件費削減を実現したチューブ曲げソリューション
スウェージロックのサポートによって、Green Alternative Systems(GAS)社は製造時間を75%短縮し、年間で22万4,000ドルもの人件費を削減することに成功しました。今回は、両社による協業の成果を紹介します。

複雑なチューブ・システムを構築する際に必要な3つの「T」
ハンド・チューブ・ベンダーでチューブを曲げる際に必要な3つの「T」をご存知でしょうか。今回は、複雑なチューブ・システムにおいてリーク・ポイントを減らし、適切な流量を実現する方法を紹介します。

Swagelokハンド・チューブ・ベンダーの使用方法
ハンド・チューブ・ベンダーを使用して、 チューブの90°および180°曲げを正確かつ効率的に行う方法を動画でご覧ください。Swagelok®ハンド・チューブ・ベンダーを使用すると、Swagelokチューブ継手に使用可能な各種材質のチューブを常に正確に曲げることができます。