text.skipToContent text.skipToNavigation

316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male Cone and Thread

Part #: SS-4FK0-1-4MP

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Medium-Pressure Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male Medium-Pressure Cone and Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183110
Straights

Bulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male Cone and Thread

Part #: SS-4FK0-1-4MP
View Catalog

Add To Favorites

Catalogs

Straights
Bulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime.

Specifications

SS-4FK0-1-4MP — 316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male Cone and Thread

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Medium-Pressure Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male Medium-Pressure Cone and Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4FK0-1-4 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT macho View Product
SS-4FK0-1-8 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT macho View Product
SS-6FK0-1-4 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT macho View Product
SS-6FK0-1-6 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 3/8 pulg. NPT Macho View Product
SS-6FK0-1-8 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT macho View Product
SS-6FK0-7-4 Acero inoxidable 316 3/8 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT Hembra View Product
SS-8FK0-1-8 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT macho View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.