|
316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Female VCR Fitting, SC-01 Cleaned, Blue Locking Handle
Part #: 6LVV-DPLFR4-P
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Female VCR Fitting, SC-01 Cleaned, Blue Locking Handle
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Adecuadas para aplicaciones de pureza ultra alta; Cuerpo de acero inoxidable 316L VIM-VAR; Modelos de alta y baja presión; Conexiones finales: VCR®, para soldadura de tubo a tope y para montaje superficial modular; Actuación manual o neumática
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Este documento especifica las directrices de Swagelok® Company, para la fabricación de productos de pureza ultra alta de acero inoxidable electropulido y de plástico. La información contenida en esta especificación debe utilizarse conjuntamente con la de los catálogos, boletines técnicos e informes de producto.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
La soldadura debe ser realizada por personal cualificado, como se detalla en la Sección IX del reglamento de calderas y depósitos a presión (Boiler Code) de ASME.
Specifications
6LVV-DPLFR4-P — 316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Female VCR Fitting, SC-01 Cleaned, Blue Locking Handle
| Attribute | Value |
|---|---|
| Actuator Type | Manual |
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Female VCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Female VCR |
| CV Maximum | 0.27 |
| Flow Pattern | Straight (2-way) |
| Handle Color | Blue |
| Handle Style | Locking |
| Maximum Temperature, °F (°C) | 150 (65) |
| Max Temperature Pressure Rating | 150°F @ 250 PSIG /65°C @ 17.2 BAR |
| Minimum Temperature, °F (°C) | -10 (-23) |
| Room Temperature Pressure Rating | 250 PSIG @ 70°F /17.2 BAR @ 20°C |
| Seat Material | PCTFE |
| Surface Finish | 5 µin (0.13 µm) Ra |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPBW4-P | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
| 6LVV-DPC233P-C | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal con Junta Plana Metálica VCR® macho | 1/4 pulg. | Cierre frontal con junta plana metálica VCR® hembra | View Product |
| 6LVV-DPFR4-P | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| 6LVV-DPFR4-P1 | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| 6LVV-DPFR4-P-GR | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| 6LVV-DPLVR4-P | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| 6LVV-DPMR4-P | 316L VIM-VAR | 1/4 pulg. | VCR Macho Giratorio | 1/4 pulg. | Cierre Frontal (Junta plana) Macho VCR Giratorio | View Product |
| 6LVV-DPS4 | 316L VIM-VAR | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| 6LVV-DPS6M | 316L VIM-VAR | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| 6LVV-DPTFR4-P | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| 6LVV-DPVR4-P | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| 6LVV-DPVR4-P1 | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.