|
Clapet anti-retour en laiton, pression fixe, raccord pour tube Swagelok 3/8 po, 0,07 bar (1 psig)
Part #: B-6C-1
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Fixed PressureControl back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Clapet anti-retour en laiton, pression fixe, raccord pour tube Swagelok 3/8 po, 0,07 bar (1 psig)
Log in or Register to view price
Catalogs
Fixed Pressure
Presiones de servicio hasta 413 bar (6000 psig); Presiones de disparo ajustables y fijas; Variedad de conexiones finales; Materiales, acero inoxidable 316 y latón
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
B-6C-1 — Clapet anti-retour en laiton, pression fixe, raccord pour tube Swagelok 3/8 po, 0,07 bar (1 psig)
| Attribute | Value |
|---|---|
| Body Material | Laiton |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 3/8 po |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 3/8 po |
| Connection 2 Type | Raccord Swagelok® pour tubes |
| Cracking Pressure | 0,07 bar (0,007 MPa, 1 psi). |
| CV Maximum | 1.47 |
| O-Ring Material | Buna N |
| Room Temperature Pressure Rating | 2200 PSIG À 100°F / 151 BAR À 37°C |
| Surface Finish | Standard |
| Testing | Pas de test optionnel |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Latón | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
| B-4C-1/3 | Latón | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| B-4C4-1 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| B-4CP2-1 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| B-4CP2-1/3 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| B-4CP2-25 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | View Product |
| B-4CP2-RT-1 | Latón | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-4CP4-1 | Latón | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | View Product |
| B-4CP5-1 | Latón | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | View Product |
| B-6C-1/3 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| B-6C-MM-1 | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| B-6C-MM-1/3 | Latón | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| B-8C-1 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| B-8C-1/3 | Latón | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| B-8C4-1 | Latón | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | View Product |
| B-8CP2-1 | Latón | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
| B-8CP2-10 | Latón | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | View Product |
| SS-10C-MM-1 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-10C-MM-1/3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-10C-MM-10 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | View Product |
| SS-12C-1 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12C-1/3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12C-10 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | View Product |
| SS-12C4-1 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | NPT hembra | View Product |
| SS-12C-MM-1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-12C-MM-1/3 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-16C-1 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-16C-1/3 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-16C-10 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-16C4-1 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1 pulg. | NPT hembra | View Product |
| SS-2C-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-2C-1/3 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-2C-10 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-2C2-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-2C-25 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C4-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-2C4-1/3 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-2C-KZ-1 | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 1/8 po | Raccord pour tube Swagelok® | View Product |
| SS-2C-KZ-1/3 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-2C-KZ-10 | Acier inoxydable 316 | 1/8 po | Raccord pour tube Swagelok® | 1/8 po | Raccord pour tube Swagelok® | View Product |
| SS-4C-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1/3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1/3-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-10 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C1-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-1-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C2-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C2-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C2-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C-25 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4C4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4C4-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4C-5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-50 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-EP-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-1/3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-10 | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | 1/4 po | Raccord pour tube Swagelok® | View Product |
| SS-4C-KZ-15 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-KZ-30 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4CP2-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-100 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-5 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-50 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-KZ-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4CP2-RT-1 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP2-RT-1/3 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP2-RT-10 | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
| SS-4CP4-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP4-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP4-RT-1 | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | View Product |
| SS-4CP5-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-1/3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-10 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP5-25 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4CP6-1 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4C-TR-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4C-VCR-1 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCR-1/3 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCR-10 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-4C-VCRKZ-1/3 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | View Product |
| SS-6C-1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-1/3 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-10 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-25 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C4-1 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
| SS-6C-5 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-KZ-1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-KZ-1/3 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-1 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-1/3 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-10 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-MM-25 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6C-TR-1 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-1/3 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-10 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C2-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8C2-25 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8C-25 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C4-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C4-1/3 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C4-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8C-5 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-KZ-1 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8C-KZ-1/3 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-8CP2-1 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-1/3 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-25 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-KZ-10 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8CP2-RT-1 | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-8CP4-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8CP5-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-8C-TR-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-8C-VCR-1 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-8C-VCR-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-8C-VCR-KZ-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | View Product |
| SS-CHF12-1 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF12RT-1 | Edelstahl 316 | 3/4 Zoll | Kegeliges ISO-Innengewinde | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-CHF16-1 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | View Product |
| SS-CHF4-1 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF4-1/3 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF4-10 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-CHF6-1 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-10 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8-5 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-CHF8RT-1 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-CHM12-1 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM12-1/3 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM2-10 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-1 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-1/3 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-10 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-25 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4-5 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-CHM4RT-1 | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-CHM8-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-CHM8-10 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-CHS10MM-1 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS10MM-1/3 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12-1 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12-1/3 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12-10 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12-5 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12MM-1 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12MM-1/3 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12MM-10 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS12MM-5 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS16-1 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS16-1/3 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS16-10 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS2-1 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS2-1/3 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS2-10 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS2-5 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS2-KZ-1/3 | Edelstahl 316 | 1/8 Zoll | Swagelok®-Rohrverschraubung | 1/8 Zoll | Swagelok®-Rohrverschraubung | View Product |
| SS-CHS4-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-1/3 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-10 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-1-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-25 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-5 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-KZ-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS4-KZ-1/3 | Edelstahl 316 | 1/4 Zoll | Swagelok®-Rohrverschraubung | 1/4 Zoll | Swagelok®-Rohrverschraubung | View Product |
| SS-CHS6-1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-1/3 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-10 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-100 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-25 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-5 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-BU-1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6-EP-1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6M8-BU-1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-CHS6MM-1 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6MM-10 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6MM-25 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS6MM-5 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-1/3 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-10 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-1-SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-25 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-5 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-BU-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-EP-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-EP-1/3 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8-KZ-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8MM-1 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHS8MM-1/3 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 8 mm | Swagelok® Rohrverschraubung | View Product |
| SS-CHVCR4-1 | Edelstahl 316 | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-CHVCR4-1/3 | Edelstahl 316 | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-CHVCR4-KZ-1/3 | Edelstahl 316 | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | 1/4 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | View Product |
| SS-CHVCR8-1 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
| SS-CHVCR8-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.