Sample Cylinders — Single-Ended Cylinders
Cylinders available with these specifications:
- 150, 300, and 500 cm3 sizes
- 304L stainless steel construction
- –65°F (–53°C) to 850°F (454°C)
- 500 psig (34.4 bar) to 5000 psig (344 bar)
- DOT-4B 500 cylinders are hydrostatically proof tested at 1000 psig (69 bar) minimum
Your local authorized Swagelok sales and service center may have additional options.
-
Single-Ended Cylinders — Cylindres conformes aux normes DOT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-05SF4-150 Acier inoxydable 304L 1/4 po Filetage NPT femelle - - 304L-05SF4-500 Acier inoxydable 304L 1/4 po Filetage NPT femelle - - -
Single-Ended Cylinders — Cylindres d'échantillonnage miniatures
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CS-TW-10 Acier inoxydable 316 3/8 po Embout de tube - - SS-4CS-TW-25 Acier inoxydable 316 3/8 po Embout de tube - - SS-4CS-TW-50 Acier inoxydable 316 3/8 po Embout de tube - -
Product Availability by Store Location
Hours