Swagelok® Tubing and Tube Accessories
Find reliable tubing options with the material properties needed for your application. Achieve leak-tight performance and make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing.
View Tubing and Tube AccessoriesSwagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:
- Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
- Bent to avoid tube damage as you use bends to minimize the number of necessary connections
- Supported to avoid vibration-related problems during operation
To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.
Have questions about metal tubing or tube-related accessories?
Категории трубок и вспомогательных принадлежностей
Обжимные инструменты
- Высокопроизводительные обжимные аппараты, серия HVSU
- Многопатронные обжимные аппараты, серия MHSU
- Ручные инструменты предварительного обжима
Резка и подготовка трубок
Подробнее о труборезах, направляющих для резки трубок, винтах режущего диска, режущих дисков, инструментах и ножах для снятия заусенцев.
Система креплений
Опорные хомуты, приварные пластины и другие системы для крепления трубок и трубопроводов.
Tubing and Tube Accessories Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
Features: Tube sizes 1/8 to 4 1/2 in. and 3 to 114.3 mm; Maximum wall thickness 0.118 in. or 3 mm; Portable and lightweight design for mobility and easy operation; Corded and cordless tools
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
導入事例:人件費削減を実現したチューブ曲げソリューション
スウェージロックのサポートによって、Green Alternative Systems(GAS)社は製造時間を75%短縮し、年間で22万4,000ドルもの人件費を削減することに成功しました。今回は、両社による協業の成果を紹介します。
複雑なチューブ・システムを構築する際に必要な3つの「T」
ハンド・チューブ・ベンダーでチューブを曲げる際に必要な3つの「T」をご存知でしょうか。今回は、複雑なチューブ・システムにおいてリーク・ポイントを減らし、適切な流量を実現する方法を紹介します。
Swagelokハンド・チューブ・ベンダーの使用方法
ハンド・チューブ・ベンダーを使用して、 チューブの90°および180°曲げを正確かつ効率的に行う方法を動画でご覧ください。Swagelok®ハンド・チューブ・ベンダーを使用すると、Swagelokチューブ継手に使用可能な各種材質のチューブを常に正確に曲げることができます。