Pipe Fittings — Union Ball Joints
Fittings available with these specifications:
- 1/8 to 1 in.
- 316 stainless steel, carbon steel, brass, 6-Moly, Alloy 625, Alloy 825, and Alloy 2507
- Maximum 2300 psig (158 bar) to 12 700 psig (875 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Pipe Fittings — Union Ball Joints — Droits
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UBJ Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Joint sphérique union SS-8-UBJ Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Joint sphérique union
Product Availability by Store Location
Hours