Swagelok® Springless Diaphragm Valves for Modular Gas Systems
DE series springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability.
Request More InformationSwagelok DE Series springless diaphragm valves are engineered to ensure easy installation, reliable performance, and superior purity in modular ultrahigh-purity gas delivery systems.
Key Features:
- Valve body is made from 316L VIM-VAR stainless steel, ensuring high corrosion resistance and maintaining ultrahigh-purity standards
- Designed for seamless integration into with 1.125 in. C-seal or W-seal modular gas systems
- Fully contained PFA seat enhances purity by preventing contamination and offers improved thermal stability in critical applications
- Available in both two-port and three-port configurations to meet various system requirements
- Pneumatic and manual actuation options are available, offering flexibility in operation while maintaining a compact footprint
- The actuator is fixed in orientation relative to the valve body, ensuring consistent installation and minimizing the potential for alignment errors
- Corner chamfers on the valve body’s outlet side provide a clear visual indication of the flow direction, aiding in installation and system setup
Specifications
Working Pressure | Vacuum to 125 psig (8.6 bar) |
Burst Pressure | >3200 psig (220 bar) |
Actuation Pressure | Normally Closed: 60 to 120 psig (4.1 to 8.2 bar) Normally Open and Normally Closed with Manual Integral Lockout Override: 60 to 90 psig (4.1 to 6.2 bar) |
Temperature | 14° to 150°F (–10° to 65°C) |
Flow Coefficient | 0.3 |
Body Materials | 316L VIM-VAR stainless steel |
Diaphragm Material | Cobalt-based superalloy |
End Connections | Type: 1.125 in. modular surface mount (MSM) Configurations: 2-port and 3-port |
Springless Diaphragm Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 1.125 in. C-seal and W-seal designs; Available in two- and three-port configurations; Compact pneumatic and manual actuators; Pneumatic actuator indicator ball: red for normally closed, green for normally open; Fixed orientation of actuator to body for consistency of installation; Corner chamfers on outlet side of body for visual indication of flow direction

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok-Ressourcen für Sie zusammengestellt

産業用流体システムに適したバルブを選定する方法
産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。

低排出認証付きバルブを使用して、フュージティブ・エミッション(排出物の漏れ)に伴うコストを最小限に抑える
化学/石油精製業界では、フュージティブ・エミッションに関する懸念が高まっています。低排出認証付きバルブを使用することで、施設と収益を保護することができます。今回は、低排出認証付きバルブとは何か、どのように試験を行っているか、そして低排出認証付きバルブを使用するとどのようなメリットが得られるかを紹介します。

ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。

1つの新しいバルブが半導体製造を変える3つの理由
今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。