Swagelok® High-Volume Swaging Units (HVSU)
Swagelok® high-volume swaging units (HVSU) make it easy to preswage Swagelok nuts and ferrules onto stainless steel tubing so that you can create reliable tubing connections.
Get Help with Selecting HVSUsSwagelok high-volume swaging units (HVSU) are engineered to efficiently and reliably preswage Swagelok nuts and ferrules onto stainless steel tubing. These pneumatically driven and electronically controlled units utilize advanced sensors to initiate and halt the process, ensuring consistent and precise preswaging results, even in high-volume applications. With a high cycle life and an integrated cycle counter, the HVSU facilitates preventive maintenance, enhancing the unit's longevity and reliability.
Designed for versatility and ease of use, the HVSU accommodates 1/4, 3/8, and 1/2 in. as well as 6, 8, 10, and 12 mm tubing sizes without the need for additional tools to switch between sizes. This flexibility makes it ideal for various industrial applications where efficiency and precision are paramount. By reducing the time and effort required for tubing installation, the HVSU helps improve overall productivity and promotes secure, leak-tight connections.
Need help selecting the right preswaging tool?
HVSU Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: The Swagelok® high-volume swaging unit (HVSU) is designed to easily preswage Swagelok nut and ferrules onto stainless steel tubing. The pneumatically driven, electronically controlled, semiautomatic unit utilizes sensors to start and stop the swaging process for consistent swaging results.
The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the Advantage고객별 맞춤 선별 Swagelok 리소스
시스템 누설을 방지하는 방법: 적절한 튜브 준비의 중요성
성공적인 튜브 피팅은 여러 기준에 따라 다르지만 가장 중요한 요소 하나는 설치 전 적절한 튜브 준비입니다. 손상되거나 끝말림이 있거나 부적절하게 절단된 튜브를 피함으로써 비용이 많이 들거나 위험할 수 있는 누설을 방지하는 방법을 알아보십시오.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.