text.skipToContent text.skipToNavigation

Raccords

Raccords disponibles avec ces caractéristiques :

  • 2 à 50 mm (1/16 à 2 po)
  • Raccords droits, coudes, croix, tés, adaptateurs pour tubes, capuchons et bouchons, pièces de rechange
  • Acier inoxydable 316, alliage 6-moly, alliage 400, alliage 600, alliage 625, alliage 825, alliage C-276, aluminium, laiton, acier au carbone, PFA, PTFE, alliage 2507, titane (classe 4)
  • Pression maximale de 130 bar (1900 psig) à 4134 bar (60 000 psig)

Your local authorized Swagelok sales and service center may have additional options.

You're Filtering By:
  • Raccords à étanchéité de surface avec joint torique VCO®
  • Connecteurs femelles
Clear All Filters
Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.