Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).
Your local authorized Swagelok sales and service center may have additional options.
-
Raccords rapides — Raccords rapides miniatures — Corps pour passage de cloison
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B1-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - B-QM2-B1-200 Laiton 1/8 po Raccord Swagelok® pour tubes - - -
Raccords rapides — Raccords rapides miniatures — Corps
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - SS-QM2-B-2PM Acier inoxydable 316 1/8 po Filetage NPT mâle - - SS-QM2-B-100 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - SS-QM2-B-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - SS-QM2-B-2PF Acier inoxydable 316 1/8 po Filetage NPT femelle - - B-QM2-B-200 Laiton 1/8 po Raccord Swagelok® pour tubes - - B-QM2-B-2PM Laiton 1/8 po Filetage NPT mâle - - -
Raccords rapides — Raccords rapides miniatures — Corps plein débit
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-200MB Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - -
Raccords rapides — Raccords rapides miniatures — Tiges DESO
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-D-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - SS-QM2-D-2PM Acier inoxydable 316 1/8 po Filetage NPT mâle - - B-QM2-D-200 Laiton 1/8 po Raccord Swagelok® pour tubes - - SS-QM2-D-2PF Acier inoxydable 316 1/8 po Filetage NPT femelle - - SS-QM2-D-100 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - -
Quick-Connects — Miniature Quick-Connects — Tiges
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-S-200 Laiton 1/8 po Raccord Swagelok® pour tubes - - B-QM2-S-2PM Laiton 1/8 po Filetage NPT mâle - - SS-QM2-S-100 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - SS-QM2-S-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - SS-QM2-S-2PF Acier inoxydable 316 1/8 po Filetage NPT femelle - - SS-QM2-S-2PM Acier inoxydable 316 1/8 po Filetage NPT mâle - -
Product Availability by Store Location
Hours