Sanitary Fittings — Sanitary Clamp Fittings
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Kwik-Clamp flange
Your local authorized Swagelok sales and service center may have additional options.
-
Sanitary Fittings — Sanitary Clamp Fittings — Raccords sanitaires Kwik-Clamp
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-600-SC-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Bride Kwik-Clamp SS-810-SC-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Bride Kwik-Clamp SS-810-SC-24 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Bride Kwik-Clamp SS-400-SC-16 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1 po Bride Kwik-Clamp SS-400-SC-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Bride Kwik-Clamp SS-400-SC-12 Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 3/4 po bride Kwik-Clamp 3/4 po SS-600-SC-12 Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 3/4 po bride Kwik-Clamp 3/4 po SS-810-SC-16 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1 po bride Kwik-Clamp 3/4 po SS-1210-SC-12 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 3/4 po bride Kwik-Clamp 3/4 po
Product Availability by Store Location
Hours