text.skipToContent text.skipToNavigation

스테인리스강 쓰리피스 60 시리즈 볼 밸브, 강화 PTFE 시트, 1인치 스웨즈락 튜브 피팅

3-piece 316 SS ball valve, 1" Swagelok tube fitting, reinforced PTFE seats, lever handle, 2200 psig rating, reliable shutoff with low-maintenance design.

Part #: SS-65TS16

Specifications

Attribute Value
Ball/Stem Material 스테인리스강
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1인치
Connection 2 Type Swagelok® 튜브 피팅
CV Maximum 40
Fastener Material 316 스테인리스강
Flange Seal Material 탄화플루오르 FKM
Flow Pattern 2-Way, 개폐, 직선형
Handle Color 검정색
Handle Style 레버
Low Emissions Certified
Room Temperature Pressure Rating 2200PSIG @ 100°F /151BAR @ 37°C
Seat Material 강화 PTFE
Seat Spring Material 316 스테인리스강
Service Class 일반
Stem Bearing Material 합금 X750
Testing WS-22에 따른 검사
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 쓰리피스 60 시리즈 볼 밸브, 강화 PTFE 시트, 1인치 스웨즈락 튜브 피팅

Part #: SS-65TS16
View Catalog

3-piece 316 SS ball valve, 1" Swagelok tube fitting, reinforced PTFE seats, lever handle, 2200 psig rating, reliable shutoff with low-maintenance design.

Add To Favorites

Catalogs

2-Way Straight Pattern
Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Specifications

SS-65TS16 — 스테인리스강 쓰리피스 60 시리즈 볼 밸브, 강화 PTFE 시트, 1인치 스웨즈락 튜브 피팅

Attribute Value
Ball/Stem Material 스테인리스강
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1인치
Connection 2 Type Swagelok® 튜브 피팅
CV Maximum 40
Fastener Material 316 스테인리스강
Flange Seal Material 탄화플루오르 FKM
Flow Pattern 2-Way, 개폐, 직선형
Handle Color 검정색
Handle Style 레버
Low Emissions Certified
Room Temperature Pressure Rating 2200PSIG @ 100°F /151BAR @ 37°C
Seat Material 강화 PTFE
Seat Spring Material 316 스테인리스강
Service Class 일반
Stem Bearing Material 합금 X750
Testing WS-22에 따른 검사
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-62TF4 Latón 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
B-63TF8 Latón 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
B-63TS10 Latón 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
B-63TS8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-65TF12 Latón 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra View Product
B-65TF16 Latón 1 pulg. NPT hembra 1 pulg. NPT hembra View Product
S-65TF16 Acero al carbono 1 pulg. NPT hembra 1 pulg. NPT hembra View Product
SS-62EF4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-62PS4-5228 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TF4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-62TF4-JL Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT 1/4 дюйма Внутр. резьба NPT View Product
SS-62TF4RT Нержавеющая сталь 316 1/4 дюйма Внутр. коническая резьба ISO 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-62TS10MM Нержавеющая сталь 316 10 мм Трубный обжимной фитинг Swagelok® 10 мм Трубный обжимной фитинг Swagelok® View Product
SS-62TS4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS4-JK Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS4-JL Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS4-JLK Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS6-JK Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS6-JL Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-62TS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-62TS8MM Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-62TSC8 Acero inoxidable 316 1/2 pulg. Accesorios con Brida Sanitaria 1/2 pulg. Accesorios con Brida Sanitaria View Product
SS-62TVCR4 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-62TW6T35-3 Acero inoxidable 316 3/8 pulg. Extensión de Tubo 3/8 pulg. Extensión de Tubo View Product
SS-63ES8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63PF8-2839 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-63PS8-2839 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TF6 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra View Product
SS-63TF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-63TF8-33C Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-63TF8-JK Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-63TF8-JL Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-63TF8-LLK 316 스테인리스강 1/2인치 암나사 NPT 1/2인치 암나사 NPT View Product
SS-63TF8RT 316 스테인리스강 1/2인치 암나사 ISO 경사나사 1/2인치 암나사 ISO 경사나사 View Product
SS-63TS10 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 5/8인치 Swagelok® 튜브 피팅 View Product
SS-63TS12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-63TS12-JK Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-63TS12-JL Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-63TS12MM Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-63TS16MM Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-63TS18MM Acero inoxidable 316 18 mm Racor Swagelok® 18 mm Racor Swagelok® View Product
SS-63TS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-63TS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-33C Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-E Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-JK Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-JL Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-JLK Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-LLK Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TS8-T Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-63TSW12T Acero inoxidable 316 3/4 pulg. Soldadura de tubo por encastre 3/4 pulg. Soldadura de tubo por encastre View Product
SS-63TSW8P Acero inoxidable 316 1/2 pulg. Soldadura de tubería por encastre 1/2 pulg. Soldadura de tubería por encastre View Product
SS-63TSW8T Acero inoxidable 316 1/2 pulg. Soldadura de tubo por encastre 1/2 pulg. Soldadura de tubo por encastre View Product
SS-63TVCR8 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-65TF12 Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra View Product
SS-65TF12-JL Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra View Product
SS-65TF12RT Acero inoxidable 316 3/4 pulg. Rosca Hembra ISO/BSP cónica 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-65TF16 Acero inoxidable 316 1 pulg. NPT hembra 1 pulg. NPT hembra View Product
SS-65TF16-JL Acero inoxidable 316 1 pulg. NPT hembra 1 pulg. NPT hembra View Product
SS-65TF16RT Acero inoxidable 316 1 pulg. Rosca Hembra ISO/BSP cónica 1 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-65TS16-JL Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-65TS16-SC11 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-65TS25MM Acero inoxidable 316 25 mm Racor Swagelok® 25 mm Racor Swagelok® View Product
SS-65TSC16 Acero inoxidable 316 1 pulg. Accesorios con Brida Sanitaria 1 pulg. Accesorios con Brida Sanitaria View Product
SS-65TSW12P Acero inoxidable 316 3/4 pulg. Soldadura de tubería por encastre 3/4 pulg. Soldadura de tubería por encastre View Product
SS-65TSW16P Acero inoxidable 316 1 pulg. Soldadura de tubería por encastre 1 pulg. Soldadura de tubería por encastre View Product
SS-65TSW16T Acero inoxidable 316 1 pulg. Soldadura de tubo por encastre 1 pulg. Soldadura de tubo por encastre View Product
SS-67TF20 Acero inoxidable 316 1 1/4 pulg. NPT hembra 1 1/4 pulg. NPT hembra View Product
SS-67TF24 Acero inoxidable 316 1 1/2 pulg. NPT hembra 1 1/2 pulg. NPT hembra View Product
SS-67TS24 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Racor Swagelok® View Product
SS-67TSW24P Acero inoxidable 316 1 1/2 pulg. Soldadura de tubería por encastre 1 1/2 pulg. Soldadura de tubería por encastre View Product
SS-68TF32 Acero inoxidable 316 2 pulg. NPT hembra 2 pulg. NPT hembra View Product
SS-68TSW32P Acero inoxidable 316 2 pulg. Soldadura de tubería por encastre 2 pulg. Soldadura de tubería por encastre View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.