|
Te adaptador a tubo recta Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. adaptador a tubo x 1/4 pulg. OD
型番: SS-400-3-4TAT
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
TesSistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
カタログ
Tes
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
SS-400-3-4TAT — Te adaptador a tubo recta Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. adaptador a tubo x 1/4 pulg. OD
| 属性 | 値 |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Taladrado pasante | No |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/4 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 1/4 pulg. |
| Tipo de conexión 2 | Adaptador a Tubo |
| Tamaño conexión 3 | 1/4 pulg. |
| Tipo de conexión 3 | Racor Swagelok® |
| Limitador de Caudal | No |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142605 |
| UNSPSC (13.0601) | 40183102 |
| UNSPSC (15.1) | 40183102 |
| UNSPSC (17.1001) | 40183102 |
資料
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.