|
스테인리스강 파이프 피팅, 파이프 플러그, 1인치 수나사 NPT
Part #: SS-16-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pipe PlugsSeals off open pipe ends with a robust, pressure-rated closure—ideal for system isolation, testing, or future access points. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Catalogs
Pipe Plugs
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-P — 스테인리스강 파이프 피팅, 파이프 플러그, 1인치 수나사 NPT
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 1인치 |
| Connection 1 Type | 수나사 NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 po | filetage NPT mâle 3/8 po | - | - | View Product |
| B-4-P | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-8-P | Laiton | 1/2 po | Filetage NPT mâle | - | - | View Product |
| SS-12-P | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | - | - | View Product |
| SS-1-P | Acier inoxydable 316 | 1/16 po | Filetage NPT mâle | - | - | View Product |
| SS-2-P | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | View Product |
| SS-2-P-RS | Acier inoxydable 316 | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
| SS-4-P | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-4-P-RS | Acier inoxydable 316 | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
| SS-4-P-RT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
| SS-6-P | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
| SS-6-P-RS | Acier inoxydable 316 | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
| SS-6-P-RT | Acier inoxydable 316 | 3/8 po | Filetage conique ISO mâle | - | - | View Product |
| SS-8-P | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
| SS-8-P-RS | Acier inoxydable 316 | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | - | - | View Product |
| SS-8-P-RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.