|
Stainless Steel Pipe Fitting, Tee, 3/4 in. Female NPT
Part #: SS-12-T
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
TeesSupports three-way flow paths with a robust, pressure-rated design—ideal for branching pipe systems without compromising performance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Stainless Steel Pipe Fitting, Tee, 3/4 in. Female NPT
Log in or Register to view price
Catalogs
Tees
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-12-T — Stainless Steel Pipe Fitting, Tee, 3/4 in. Female NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Female NPT |
| Connection 3 Size | 3/4 in. |
| Connection 3 Type | Female NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37020556 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40174607 |
| UNSPSC (11.0501) | 40142319 |
| UNSPSC (13.0601) | 40174607 |
| UNSPSC (15.1) | 40174607 |
| UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-4-T | Laiton | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| B-8-T | Laiton | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-16-T | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1 po | Filetage NPT femelle | View Product |
| SS-2-MT | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-2-T | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-4-MT | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-4-T | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-4-T-RT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | View Product |
| SS-6-MT | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
| SS-6-T | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
| SS-6-T-RT | Acier inoxydable 316 | 3/8 po | Taraudage conique ISO | 3/8 po | Taraudage conique ISO | View Product |
| SS-8-MT | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-8-T | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-8-T-RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/2 po | Taraudage conique ISO | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.