text.skipToContent text.skipToNavigation

Pipe Fittings — Couplings — Tees

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Pipe Fittings — Couplings — Tees
Supports three-way flow paths with a robust, pressure-rated design—ideal for branching pipe systems without compromising performance.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-T Laiton 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
B-8-T Laiton 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-12-T Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-16-T Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle View Product
SS-2-MT Acier inoxydable 316 1/8 po Filetage NPT mâle 1/8 po Filetage NPT mâle View Product
SS-2-T Acier inoxydable 316 1/8 po Filetage NPT femelle 1/8 po Filetage NPT femelle View Product
SS-4-MT Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-4-T Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-4-T-RT Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO View Product
SS-6-MT Acier inoxydable 316 3/8 po Filetage NPT mâle 3/8 po Filetage NPT mâle View Product
SS-6-T Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-6-T-RT Acier inoxydable 316 3/8 po Taraudage conique ISO 3/8 po Taraudage conique ISO View Product
SS-8-MT Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle View Product
SS-8-T Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-8-T-RT Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Taraudage conique ISO View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.