Catalogs
Support System — Bolted Plastic Clamp Pipe Support
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Tubes en acier inoxydable sans soudure Dimensions fractionnaires métriques et impériales;
Acier inoxydable 316/316L et 304/304L; Tubes standard pour instrumentation; Dimensions de 1/8 à 2 po et de 3 à 25 mm; Marquage indiquant la dimension, les spécifications du matériau et le numéro de coulée
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S3-PP-8P | Polypropylène | 1/2 po | - | - | View Product |
304-S5-PP-12P | Polypropylène | 3/4 po | - | - | View Product |
304-S5-PP-16P | Polypropylene | 1 in. | - | - | View Product |
304-S5-PP-20P | Polypropylene | 1 1/4 in. | - | - | View Product |
304-S6-PP-24P | Polypropylene | 1 1/2 in. | - | - | View Product |
304-S6-PP-32T | Polypropylene | 2 in. | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.