Catalogs
Quick Connects — Full-Flow Quick Connects — Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Raccords rapides Séries QC QF QM et QTM
Pas besoin de tordre, de tourner ou de serrer à la clé, Modèles avec fermeture à une seule extrémité, fermeture à double extrémité et modèles à plein débit.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-QF12-B-12PF | Laiton | 3/4 po | Filetage NPT femelle | - | - | View Product |
B-QF4-B-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | View Product |
B-QF4-B-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
B-QF8-B-8PF | Laiton | 1/2 po | Filetage NPT femelle | - | - | View Product |
SS-QF12-B-1210 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF12-B-12PF | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | - | - | View Product |
SS-QF12-B-12PM | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | - | - | View Product |
SS-QF16-B-1610 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF16-B-16PF | Acier inoxydable 316 | 1 po | Filetage NPT femelle | - | - | View Product |
SS-QF16-B-16PM | Acier inoxydable 316 | 1 po | Filetage NPT mâle | - | - | View Product |
SS-QF4-B-400 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF4-B-4FT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | - | - | View Product |
SS-QF4-B-4MS | Acier inoxydable 316 | 1/4 po | Filetage cylindrique ISO mâle | - | - | View Product |
SS-QF4-B-4MT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
SS-QF4-B-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
SS-QF4-B-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-QF4-B-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF4-B-6M0 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF4-B-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | View Product |
SS-QF4-B-6PM | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
SS-QF8-B-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF8-B-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | View Product |
SS-QF8-B-810 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QF8-B-8FS | Acier inoxydable 316 | 1/2 po | filetage cylindrique ISO/BSP femelle 1/2 po | - | - | View Product |
SS-QF8-B-8MS | Acier inoxydable 316 | 1/2 po | Filetage cylindrique ISO mâle | - | - | View Product |
SS-QF8-B-8PF | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | - | - | View Product |
SS-QF8-B-8PM | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.