The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Kit de poignée de commande manuelle pour soupape proportionnelle séries R3A et RL3
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Kit de poignée
Faites votre choix parmi une vaste sélection de pièces détachées et d'accessoires pour votre vanne Swagelok.
Service liquide ou gaz, Pressions de tarage de 0,68 à 413 bar (10 à 6000 psig), Raccordements d’extrémité de 6 à 12 mm et 1/4 à 1/2 po.
Filetages et raccordsGuide d’identification
Soupapes réglables de l'extérieur série RL3 Notice d'entretien
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
Attribut | Valeur |
---|---|
Pour séries | Série R3A |
eClass (4.1) | 37010634 |
eClass (5.1.4) | 37019901 |
eClass (6.0) | 37019102 |
eClass (6.1) | 37019901 |
UNSPSC (4.03) | 40141606 |
UNSPSC (10.0) | 40141616 |
UNSPSC (11.0501) | 40141616 |
UNSPSC (13.0601) | 40141616 |
UNSPSC (15.1) | 40141616 |
UNSPSC (17.1001) | 40141600 |
Ressources
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.