The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Raccord fileté en acier inoxydable, bouchon à tête creuse hexagonale, filetage NPT mâle 1/4 po
Log in or Register to view price
Catalogs
Полые заглушки под шестигранный ключ
Подберите выполненные прецизионным методом фитинги, переходники и другие продукты Swagelok, размеры и материалы изготовления которых подходят для вашей системы.
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Filetages et raccordsGuide d’identification
Specifications
Attribute | Value |
---|---|
Body Material | Нержавеющая сталь 316 |
Cleaning Process | Стандартная инструкция по очистке и упаковке (SC-10) |
Connection 1 Size | 1/4 дюйма |
Connection 1 Type | Наруж. резьба NPT |
Flow Restrictor | No |
eClass (4.1) | 37020572 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 22560208 |
eClass (6.1) | 37020517 |
UNSPSC (4.03) | 40141706 |
UNSPSC (10.0) | 40173507 |
UNSPSC (11.0501) | 40142313 |
UNSPSC (13.0601) | 40173507 |
UNSPSC (15.1) | 40173507 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-HPST | Acier inoxydable 316 | 1 1/16-12 po | Filetage cylindrique SAE/MS mâle | - | - | View Product |
SS-2-HP | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | View Product |
SS-2-HPST | Acier inoxydable 316 | 5/16-24 po | Filetage cylindrique SAE/MS mâle | - | - | View Product |
SS-4-HPST | Acier inoxydable 316 | 7/16-20 po | Filetage cylindrique SAE/MS mâle | - | - | View Product |
SS-6-HP | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
SS-6-HPST | Acier inoxydable 316 | 9/16-18 po | Filetage cylindrique SAE/MS mâle | - | - | View Product |
SS-8-HP | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
SS-8-HPST | Acier inoxydable 316 | 3/4-16 po | Filetage cylindrique SAE/MS mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.