text.skipToContent text.skipToNavigation

316 스테인리스강 캡, 1/4인치 OD 튜빙용

Part #: SS-400-C

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Caps

Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 스테인리스강 캡, 1/4인치 OD 튜빙용

Part #: SS-400-C
View Catalog

Add To Favorites

Catalogs

Caps
Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Specifications

SS-400-C — 316 스테인리스강 캡, 1/4인치 OD 튜빙용

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® - - View Product
6MO-400-C 6-moly 1/4 po Raccord pour tube Swagelok® - - View Product
6MO-810-C 6-moly 1/2 po Raccord pour tube Swagelok® - - View Product
B-100-C Laiton 1/16 po Raccord Swagelok® pour tubes - - View Product
B-1010-C Laiton 5/8 po Raccord Swagelok® pour tubes - - View Product
B-200-C Laiton 1/8 po Raccord Swagelok® pour tubes - - View Product
B-400-C Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-600-C Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
B-810-C Laiton 1/2 po Raccord Swagelok® pour tubes - - View Product
PFA-420-C PFA 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-100-C Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - View Product
SS-1010-C Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes - - View Product
SS-10M0-C Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-1210-C Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes - - View Product
SS-12M0-C Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes - - View Product
SS-14M0-C Acier inoxydable 316 14 mm Raccord pour tube Swagelok® - - View Product
SS-15M0-C Acier inoxydable 316 15 mm Raccord Swagelok® pour tubes - - View Product
SS-1610-C Acier inoxydable 316 1 po Raccord Swagelok® pour tubes - - View Product
SS-16M0-C Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes - - View Product
SS-18M0-C Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes - - View Product
SS-2000-C Acier inoxydable 316 1 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-200-C Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - View Product
SS-20M0-C Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes - - View Product
SS-22M0-C Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes - - View Product
SS-2400-C Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-25M0-C Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes - - View Product
SS-300-C Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes - - View Product
SS-3200-C Acier inoxydable 316 2 po Raccord Swagelok® pour tubes - - View Product
SS-3M0-C Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes - - View Product
SS-4M0-C Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes - - View Product
SS-500-C Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes - - View Product
SS-600-C Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-6M0-C Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-810-C Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-8M0-C Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.