Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Nut and Ferrule Sets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Raccords pour tubes et raccords adaptateurs contrôlables
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-400-NFSET | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-600-NFSET | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
B-810-NFSET | Laiton | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-100-NFSET | Acier inoxydable 316 | 1/16 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-10M0-NFSET | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-12M0-NFSET | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-200-NFSET | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-400-NFSET | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-600-NFSET | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-6M0-NFSET | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-810-NFSET | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-8M0-NFSET | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.