text.skipToContent text.skipToNavigation

Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Racores para Tubo y Adaptadores — Adaptadores a tubo — Rectos
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 po Adaptateur pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
B-10-MTA-1-4RS Laiton 10 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
B-10-TA-1-8 Laiton 5/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
B-12-MTA-1-4RS Laiton 12 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
B-12-TA-1-12 Laiton 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
B-400-A-4ANF Laiton 1/4 po Adaptateur pour tube Swagelok® 1/4 po Évasement 37° femelle View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT mâle View Product
SS-12-TA-1-16ST Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-12-TA-1-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-12-TA-1-8RS Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-12-TA-7-12 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle View Product
SS-12-TA-7-12RT Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 3/4 po Taraudage conique ISO View Product
SS-12-TA-7-16 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1 po Filetage NPT femelle View Product
SS-12-TA-7-8 Acier inoxydable 316 3/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-1610-A-16ANF Acier inoxydable 316 1 po Adaptateur pour tube Swagelok® préserti 1 po Évasement 37° femelle View Product
SS-16-MTA-1-8 Acier inoxydable 316 16 mm Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-16-MTA-1-8RS Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-16-MTA-7-8RG Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-16-TA-1-12 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-16-TA-1-16 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Außengewinde View Product
SS-16-TA-1-16AN Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll 37° AN-Außengewinde View Product
SS-16-TA-1-16RS Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll Zylindrisches ISO-Außengewinde View Product
SS-16-TA-1-16RT Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-16-TA-1-16ST Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-16-TA-1-8 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-16-TA-7-12 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde View Product
SS-16-TA-7-16 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Innengewinde View Product
SS-16-TA-7-8 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-18-MTA-1-12RS Edelstahl 316 18 mm Swagelok® Rohrstutzen 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-18-MTA-1-8RS Edelstahl 316 18 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-18-MTA-7-8RG Edelstahl 316 18 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-1-TA-1-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-200-A-2ANF Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll 37° AN Rohrkonus View Product
SS-200-A-4ANF Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN Rohrkonus View Product
SS-20-TA-1-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrstutzen 1 1/4 Zoll NPT Außengewinde View Product
SS-24-TA-1-24 Edelstahl 316 1 1/2 Zoll Vormontierter Swagelok® Rohrstutzen 1 1/2 Zoll NPT Außengewinde View Product
SS-2-TA-1-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-2-TA-1-2RS Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-2-TA-1-2ST Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2-TA-1-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-2-TA-1-4RT Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-2-TA-1-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2-TA-7-2 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-2-TA-7-2RP Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-2-TA-7-4 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-32-TA-1-32 Acero inoxidable 316 2 pulg. Adaptador tubo Swagelok® preensamblado 2 pulg. NPT macho View Product
SS-400-A-4ANF Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
SS-4-TA-1-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-4-TA-1-2RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4AN Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° View Product
SS-4-TA-1-4RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4SC11 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4ST Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-1-4W Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-4-TA-1-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-4-TA-1-6RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-4-TA-1-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-4-TA-1-OR Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-7-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-4-TA-7-2RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-4-TA-7-4RG Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-4-TA-7-4RJ Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-4-TA-7-4RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° View Product
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-6RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6-MTA-7-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-6-MTA-7-2RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-6-MTA-7-4RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-MTA-7-4RJ Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6-MTA-7-4RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-MTA-7-6RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-MTA-7-8RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-TA-1-12 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-6-TA-1-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.