Catalogs
Medium-Pressure Tube Fittings — Unions — Straights
The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Pressions nominales jusqu'à 4134 bar (60 000 psig), Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm, Produits conformes aux normes NACE® MR0175/ISO15156 disponibles
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12FK0-6 | Acier inoxydable 316 | 3/4 po | Raccord pour tubes moyenne pression Swagelok® | 3/4 po | Raccord pour tubes moyenne pression Swagelok® | View Product |
SS-4FK0-6 | Acier inoxydable 316 | 1/4 po | Raccord pour tubes moyenne pression Swagelok® | 1/4 po | Raccord pour tubes moyenne pression Swagelok® | View Product |
SS-6FK0-6 | Acier inoxydable 316 | 3/8 po | Raccord pour tubes moyenne pression Swagelok® | 3/8 po | Raccord pour tubes moyenne pression Swagelok® | View Product |
SS-8FK0-6 | Acier inoxydable 316 | 1/2 po | Raccord pour tubes moyenne pression Swagelok® | 1/2 po | Raccord pour tubes moyenne pression Swagelok® | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.